/content/hbtbt/au/en/search-results.html

    Wall Switches

    3-stage rotary switch 16 A 250 V AC

    Discontinued

    3-stage rotary switch 16 A 250 V AC with screw terminals, with 0-setting (0-1-2-3)

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    PEHA-Grundelemente. They’ll hold up. We take the view that absolute security and reliability

    Form the basis for quality. That is why each of our

    Products - as future-oriented as it always is - from proven, reliable

    Basic elements together. The synthesis of innovation and tradition

    becomes a tangible reality.

    Features & Benefits:
    • For screw and expansion fastening
    • Fan control 250V 10A
    • Standard control 250V 16A
    • Quick and easy installation
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA