/content/hbtbt/au/en/search-results.html

    Wall Switches

    D_712-02M

    D_712-02M

    Overview
    Specifications

    Others

    • Minimum Mounting Box Depth
      • 10 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • PEHA
    • Ways
      • 1 millimetre
    • Poles
      • 2
    • High Current
      • No ampere
    • Gangs
      • 1
    • Finish
      • Pure White

    Others

    • Minimum Mounting Box Depth
      • 10 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • PEHA
    • Ways
      • 1 millimetre
    • Poles
      • 2
    • High Current
      • No ampere
    • Gangs
      • 1
    • Finish
      • Pure White
    • Minimum Mounting Box Depth : 10 millimetre
    • Current Rating : 10 ampere
    • Brand : PEHA
    • Ways : 1 millimetre
    • Poles : 2
    • High Current : No ampere
    • Gangs : 1
    • Finish : Pure White