/content/hbtbt/au/en/search-results.html

    Wall Switches

    One-way Switch with Indicator 6AX

    Discontinued

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Blenze switches are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action.

    Specifications

    Others

    • Current Rating
      • 6 A
    • Brand
      • Blenze
    • Product Type
      • Switch Degrees Celsius
    • Finish
      • Black

    Others

    • Current Rating
      • 6 A
    • Brand
      • Blenze
    • Product Type
      • Switch Degrees Celsius
    • Finish
      • Black
    • Current Rating : 6 A
    • Brand : Blenze
    • Product Type : Switch Degrees Celsius
    • Finish : Black