power amplifiers
500Watt Class D Intevio Amlifier
HAM-2000 high efficiency power amplifier provides audio signal amplification for the INTEVIO voice alarm and public address system. It is reliable, efficient and light in weight.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
HAM-2000 supports balanced/unbalanced audio inputs and 100V/70Vspeaker outputs. It also has a 100V audio input port to connect with the output from other amplifier so that the output power can be increased easily. A contact output is provided to send out the fault status to 3rd system when a fault is detected. Through the RJ45 port,HAM-2000 receives the audio signal and control signal from the controller HCU-2000 or the zone expander HEX-8/HEX-24 and sends back the fault status
Features & Benefits:- HAM-2000 can self-protect from overheat, overcurrent, overvoltage,undervoltage, overload and short circuit.
- For example, when the internal temperature reaches its critical limit, the overheat protection circuit will shutdown the power amplification module and activate the protection indicator light on the front panel.
- HAM-2000 can detect power supply errors automatically during operation.
- The built-in fuse will provide over current protection to the main power supply.
- When a shout circuit is detected in the main power circuit, the power will be automatically shut down and the backup power will then be enabled to replace the main one.
- CE