/content/hbtbt/au/en/search-results.html

    Power Amplifiers

    Power Share PS602P Adaptable Power Amplifier

    Discontinued

    Bose Power Share PS602P adaptable power amplifier delivers 600W for portable applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Bose Power Share PS602P adaptable power amplifier delivers 600 watts for portable applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed. With support for both low- and high-impedance loads up to 100V, Power Share amplifiers adapt to a wide range of applications.

    On-board configurable loudspeaker processing eliminates the need for an additional signal processor in many installations, while outstanding audio performance and reliability are assured with patented technologies inherited from the field-proven PowerMatch® line. This unique set of features and technologies makes Power Share one of the most versatile high-performance amplifiers available.

    Features & Benefits:
    • Power Share Technology
    • Load-Independent Outputs
    • DFL™ System
    • Integrated Loudspeaker Processing with Optional Power Share Editor Configuration
    • Auto-Standby
    Certifications:
    • CE
    • UL60065
    • CAN/CSA C22.2
    • CB
    • FCC Part 15B Class A (10-1-2014)
    • EN55103-1:2009 +A1:2012
    • EN55103-2:2009