/content/hbtbt/au/en/search-results.html

    Housings & Hardware

    Fire protecting cabinet F30

    Fire protecting cabinet F30

    Overview
    Fire protecting cabinet F30
    Features & Benefits:
    • Pre-assembled: 788062 (right hinge), 788063 (left hinge)
    • Kit: 788066 (right hinge), 788067 (left hinge)
    • Fire resistance F30, tested according to DIN 4102-2
    • Functional integrity for 30 minutes, based on DIN 4102-12
    • Fire load insulation for 30 minutes, based on DIN 4102-11
    • Smoke-tight
    • Integrated mounting rail system for FlexES FX2 V2, FX10, FX18 V1-3
    • Cable transit for bundled cable entry (top and bottom)
    • Closure via push rod with 2-point locking
    • Locking via swing handle with dummy cylinder
    • Heavy-duty mounting brackets
    • Surface coating material A2; non-combustible according to DIN 4102-1
    • Ventilation system including active ventilation via top-mounted fan
      Technical Data:
    • Protection class: IP41
    • Color: light grey, similar to RAL 7035
    • Weight: approx. 170 kg
    • Dimensions: W: 621 mm, H: 2083 mm + 185 mm top fan, D: 424 mm (external)
    • Installation dimensions: W: 504 mm, H: 1804 mm, D: 340 mm (internal) (fits)
    • Scope of Delivery: Fire protection enclosure including top-mounted fan, smoke detector and power supply, mounting rails, swing handle lock with dummy cylinder