/content/hbtbt/au/en/search-results.html

    Housings & Hardware

    IQ8Alarm Plus Visual Alarm Devices (VAD)

    Discontinued

    IQ8Alarm Plus/F visual alarm device, red/red

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Addressable, completely bus supplied and short circuit / open circuit resilient Visual Alarm Device (VAD) compliant with EN 54-23, with red light flash, for optical alarm signaling.

    The optical signaling device is suitable for square signal ranges W-2.4-5.0 to W-3.6-8.

    The optical signal range is adjustable in 6 sizes via tools 8000.

    Signaling device with flat base, suitable for wall mounting.

    Optionally, IP base Part No. 806202 with side cable entry and weatherproof protection can be installed.

    Features & Benefits:
    • Completely bus supplied alarm device
    • Powered loop compatible
    • Low power consumption
    • Up to 32 alarm devices for each powered loop
    • Each alarm device has built-in isolator
    • Synchronous trigger
    • Optical alarm properties:
    • EN 54-23 compliant
    • W category
    • Signal range up to 8.0 m room width for wall mounting
    • Room size configurable via tools 8000
    Certifications:
    • EN 54-23: 2010 / -17: 2005
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER