/content/hbtbt/au/en/search-results.html

Annunciators & Keypads

CFP-16 Mimic Annunciator

CFP-16 Mimic Module Accessories are designed to provide indication for up to eight zones.

Overview

CFP-16 Mimic Module Accessories are designed to provide indication for up to eight zones. CFP-16 mimic module accessories requires annunciator mounting enclosure. The CFP-16 conventional fire alarm control panels provide an easy to use and powerful detection and control system for all conventional detection applications. The standard panels are equipped with 8 zones but may be extended to 16 Zones by the addition of an 8 Zone expansion module.

Features & Benefits:
  • Compatible with standard annunciator mounting enclosures
  • Red high-intensity LED’s
Certifications:
  • AS7240.2:2004 & AS7240.4:2004
  • AS4428.3:2010
  • Activfire certificate # afp-2886
  • BSI Certification
  • ISO9001
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Input Power
    • 240
  • Brand
    • Notifier
  • Display Character Size
    • 80
  • Regulatory Approvals
    • AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
  • Number of Zones
    • 8
  • Product Type
    • Annunciator
  • For Use With
    • Conventional Fire Alarm Control Panel
  • Display Type
    • LCD

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Input Power
    • 240
  • Brand
    • Notifier
  • Display Character Size
    • 80
  • Regulatory Approvals
    • AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
  • Number of Zones
    • 8
  • Product Type
    • Annunciator
  • For Use With
    • Conventional Fire Alarm Control Panel
  • Display Type
    • LCD
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Input Power : 240
  • Brand : Notifier
  • Display Character Size : 80
  • Regulatory Approvals : AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
  • Number of Zones : 8
  • Product Type : Annunciator
  • For Use With : Conventional Fire Alarm Control Panel
  • Display Type : LCD
Product Number
SKUs
Image
SKU
Description
alt
ACM-ZM8
Mimic Annunciator, Remote LED, CFP-16 Panel Accessory, Up to 8 Zones
Image
SKU
Description
alt
ACM-ZM8
Mimic Annunciator, Remote LED, CFP-16 Panel Accessory, Up to 8 Zones