Annunciators & Keypads
CFP-16 Mimic Expansion Annunciator
CFP-16 Mimic Expansion Module Accessories are designed to provide indication for up to an additional eight zones.
CFP-16 Mimic Expansion Module Accessories are designed to provide indication for up to an additional eight zones. CFP-16 mimic expansion module accessories requires annunciator mounting enclosure and ACM-ZM8 mimic module. The CFP-16 conventional fire alarm control panels provide an easy to use and powerful detection and control system for all conventional detection applications. The standard panels are equipped with 8 zones but may be extended to 16 Zones by the addition of an 8 Zone expansion module.
Features & Benefits:- Compatible with standard annunciator mounting enclosures
- Red high-intensity LED’s
- AS7240.2:2004 & AS7240.4:2004
- AS4428.3:2010
- Activfire certificate # afp-2886
- BSI Certification
- ISO9001
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 240
- Maximum Input Power
- 240
- Brand
- Notifier
- Display Character Size
- 80
- Regulatory Approvals
- AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
- Number of Zones
- 8
- Product Type
- Annunciator
- For Use With
- Conventional Fire Alarm Control Panel
- Display Type
- LCD
Others
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 240
- Maximum Input Power
- 240
- Brand
- Notifier
- Display Character Size
- 80
- Regulatory Approvals
- AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
- Number of Zones
- 8
- Product Type
- Annunciator
- For Use With
- Conventional Fire Alarm Control Panel
- Display Type
- LCD
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 240
- Maximum Input Power : 240
- Brand : Notifier
- Display Character Size : 80
- Regulatory Approvals : AS7240.2:2004 & AS7240.4:2004; AS4428.3:2010; Activfi re certifi cate # afp-2886
- Number of Zones : 8
- Product Type : Annunciator
- For Use With : Conventional Fire Alarm Control Panel
- Display Type : LCD