/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    6808U ULTRA SERIES

    The 6808U features a built-in SLC circuit, eight Flexput® circuits, dual-line DACT,powerful software features, and connectivity for up to 17 panels.

    Overview

    The 6808U is the latest intelligent addressable FACP (Fire Alarm Control Panel) from Silent Knight and is a direct replacement for the 6808/5808 FACP. The 6808U has one SLC (signaling line circuit) loop for connecting addressable detectors, which can support 159 System Sensor® SK sensors and 159 SK modules or 127 Hochiki® SD devices per loop

    Features & Benefits:
    • Complies with UL 864 10th Edition
    • Built-in support for up to 159 IDP/SK detectors and 159 IDP/SK modules or 127 SD SLC devices
    • Eight Flexput circuits (3 amps max) for NAC outputs or auxiliary power
    • Selectable strobe synchronization for Amseco®, System Sensor, Wheelock®, and Gentex® devices
    • 999 software zones and 999 output groups for flexible design options
    • Built-in dual phone line, digital alarm communicator/ transmitter (DACT) with IP and optional cellular technologies
    • Four line LCD display with 20 characters per line
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 23 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 20 SBUS devices
    • Two programmable relays and one fixed trouble relay
    • Convenient field-upgradeable firmware
    • Supports up to four SWIFT wireless gateways which can foster up to 49 wireless devices each
    • Connectivity for up to 17 sites
    • Network card allows copper network connection with a multi-mode or singlemode fiber connection
    • Programmable date setting for Daylight Savings Time
    • History file with 1,000 event capacity
    • Can be surface or flush-mounted