/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    IFP-1100UECS SERIES

    The IFP-1100UECS Series panels & accessories provide fire alarm and voice evacuation panel that features an expandable SLC circuits up to 1100 points,

    Overview
    The IFP-1100UECS (red) and IFP-1100UECSB (black) are intelligent addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS) and are direct replacements for the IFP-1000ECS and IFP-2000ECS FACPs. When the ECS features are enabled, they are integrated with the fire alarm and voice evacuation functions of the control panel. It supports up to 16 audio amplifiers, 8 Flexput circuits, dual-line DACT, powerful software features, & networkability for up to 32 panels.Features & Benefits:
    • Single enclosure for both fire and emergency control components
    • Ability to select ECS messages as priority over fire
    • 15 Recordable one-minute messages that can be mapped to eight ECS buttons
    • Capable of producing 520 Hz tones to meet NFPA 72 requirements
    • Support for up to 16 addressable amplifiers with max total 2000 watts per panel
    • Expandable SLC loops to 1100 (IDP/SK) or 2032 (SD) point capacity
    • Eight Flexput circuits that can be setup for NAC outputs, auxiliary power, soundbase power, or conventional detector zone
    • Selectable strobe synchronization for Amseco®, System Sensor®, Wheelock®, and Gentex® devices
    • Built-in DACT with IP and optional cellular reporting
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 999 software zones & 999 output groups for flexible design options
    • 23 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 63 SBUS devices
    • Four line LCD display with 40 characters per line
    • Four programmable function keys
    • Two programmable relays and one fixed trouble relay
    • Compatible with SWIFT® wireless devices
    • Convenient field-upgradeable firmware
    • Network support for up to 32 sites
    • Network card allows copper network connection with a multi-mode or singlemode fiber connection
    • Real-time clock/calendar with automatic daylight savings control
    • History file with 1,000 event capacity