/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    IFP-300UECS ULTRA SERIES

    The IFP-300UECS Ultra Series panels and accessories provide fire alarm and voice evacuation panel that features an expandable SLC circuits up to 318 points

    Overview
    The IFP-300UECS (red) and IFP-300UECSB (black) are intelligent addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS) and are direct replacements for the IFP-100ECS FACP. When the ECS features are enabled, they are integrated with the fire alarm and voice evacuation functions of the control panel. It supports up to 16 audio amplifiers, eight Flexput circuits, dual-line DACT, powerful software features, and networkability for up to 32 panels.
    Features & Benefits:
    • Single enclosure for both fire and emergency control components
    • Ability to select ECS messages as priority over fire
    • 15 Recordable one-minute messages that can be mapped to eight ECS buttons
    • Capable of producing 520 Hz tones to meet NFPA 72 requirements
    • Support for up to 15 LOC consoles and 16 addressable amplifiers
    • Expandable SLC loops to 318 (IDP/SK) or 254 (SD) point capacity
    • Eight Flexput circuits for NAC outputs or auxiliary power
    • Selectable strobe synchronization for Amseco®, System Sensor®, Wheelock®, and Gentex® devices
    • Built-in DACT with IP and optional cellular reporting
    • Built-in USB interface for quick and easy programming
    • JumpStart® auto programming reduces installation time
    • 999 software zones & 999 output groups for flexible design options
    • 23 preset notification cadence patterns (including ANSI® 3.41)
    • Allows up to 24 SBUS devices
    • Four line LCD display with 40 characters per line
    • Four programmable function keys
    • Two programmable relays and one fixed trouble relay
    • Compatible with SWIFT® wireless devices
    • Convenient field-upgradeable firmware
    • Network support for up to 32 sites
    • Network card allows copper network connection with a multi-mode or singlemode fiber connection
    • Real-time clock/calendar with automatic daylight savings control
    • History file with 1,000 event capacity