/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    Notifier INSPIRE RPTR 4.3

    Discontinued

    Notifier Inspire panel 4.3" Touch screen repeater

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Notifier HOA-335-043 compact repeater panel allows for the remote reporting of visual and audible signals of the various states of INSPIRE (E10 and E15) Fire Control Panels using the RS-485 serial line.They can be powered by the panel’s internal power supply or by an external PSU. HOA-335 Repeater is intended for surface/wall mounting, no flush installation means are provided.Events are displayed on a color 4,3” touchscreen, with pictograms and colored background, filtered per event type (alarm, fault, disabled, etc.) and by zone.

    Features & Benefits:
    • 4,3” 480x272 pixels. Colored touchscreen to display events, zones, labels and pictograms
    • Identification of events by pictogram and panel text description
    • Display of user events with time stamp and device description.
    • Very simple programming and configuration
    • Monitoring of connections with the central fire panel
    • 5 Event tabs: Alarms, Faults, disablements, tests and technical alarms.
    • 8 functional Leds
    • 4 actions buttons: reset, internal buzzer mute, silence sounders and resound and evacuation
    • Zone and event log filter.
    • USB Type B for firmware update and event log for future versions
    • Distance from the panel to the first repeater HOA: 1 km, extendable from each repeater to the next one as the signal is regenerated in each unit.
    • Max 16 HOA units per central panel.
    • Languages available: English, Spanish, Italian
    Certifications:
    • CE