/content/hbtbt/au/en/search-results.html

    Loop Module

    E3 Series Intelligent Loop Interface Main Board & Expansion Board

    The E3 Series Intelligent Loop Interface is the primary system interface that integrates intelligent processing, system communication, and loop control.

    Overview

    Whether your building is large, small, or a campus environment, the

    Honeywell E3 Series® is the most scalable fire alarm and emergency

    notification system available. Unlike ordinary fire control panels, the E3 Series is designed to use the fewest multi-function “building block” modules possible, resulting in simple design, installation, and maintenance. Since system reconfiguration is easy, you get affordable expansion as your business grows. Fire alarm, voice evacuation, Smoke Control, mass notification, and releasing capabilities under one system.

    The E3 Series Intelligent Loop Interface (ILI) serves as the central interface for the E3 platform, combining intelligent processing, system communication, and loop control into a single board. Available in main board (ILI-MB-E3) and slave (ILI-S-E3) configuration, the ILI supports a modular system architecture that simplifies design while allowing the system to scale as requirements evolve.

    Features & Benefits:
    • The ILI main board & Expansion boards comes with 2 SLCs for the connections to up to 159 detectors, 159 modules per SLC in Velociti® mode. In CLIP™ mode, each SLC supports 99 detectors and 99 modules.
    • 625K baud ARCNET communications using wire, fiber, or mixed configurations for installation flexibility
    • High-speed 32 bit processor and 8100 event history log
    • Advanced Boolean logic-based programming such as AND, OR, NOT, time delay and calendar functions configurable via computer programming
    • Supports up to (16), ASM-16 addressable switch or ANU-48 LED driver modules per ILI-MB-E3/ILI95-MB-E3
    • Two Class A, Style Z or Class B, Style Y, notification appliance circuits rated at 2.0 amps. per circuit
    • Integral city connection
    • Flexible 115,200 baud high speed RS-232 interface
    • 40 character user-defined text per device
    • 15 LCD-SLP displays/annunciators, 6 LCD-E3 displays/annunciators, 5 LCD-7100/RAN-7100 remote LED annunciators per ILI-MB-E3/ILI95-MB-E3
    • UL Listed for smoke control (dedicated and non-dedicated)
    • FM/UL Listed for Pre-action/Deluge use
    Certifications:
    • UL Standard 864 10th Edition
    • UUKL for Smoke Control
    • UL2572 Second Edition
    • FM Approved
    • MEA FDNY
    • CSFM
    • City of Chicago: Class 1, Class 2 and High Rise
    • City of Denver
    • ISO 9001