/content/hbtbt/au/en/search-results.html

    Emergency Lighting

    D2xC1X05 Alarm Horn Sounder & Xenon Strobe 5J

    The D2xC1X05 features a high output, 116dB(A) alarm horn sounder combined with a 5 Joule Xenon strobe warning light / beacon. The Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signalling applications.

    Overview

    The D2xC1X05 features a high output, 116dB(A) alarm horn sounder combined with a 5 Joule Xenon strobe warning light / beacon. Globally approved, the robust Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signalling applications.

    The corrosion proof, marine grade aluminium die cast enclosure is chromated and powder coated providing resilience in the harshest of hazardous location environments. One device, globally certified: ATEX, IECEx Zone 2 & 22; NEC/CEC CI D2 and CII D2; NEC CI Zone 2 and Zone 22; CEC Zone 2 & 22 and CII D2. UL & cUL approved 24Vdc version for fire alarm use.

    Features & Benefits:
    • 5 Joule Xenon beacon with 116dB(A) alarm horn
    • UL464/UL1638 Fire Alarm
    • Effective Intensity: 94.78 cd
    • Peak Candela: 33,410 cd
    • 64 alarm tones, 4 remotely selectable alarm stages/channels
    • Field replaceable lens colour filters
    • Dual cable entries
    • Supplied with haz loc rated stopping plugs/adaptors
    Certifications:
    • UL File ref: E230764
    • IECEx cert: IECEx ULD 14.0004X
    • ATEX cert: DEMKO 14 ATEX 4786493904X
    • CSFM listing: 7136-2279:0503
    • Ex EAC certified: EAC RU C GB.AA71.B.00273/20