emergency lighting
D2xC2LD2 Haz Loc Alarm Horn & LED Beacon
The hazardous location combination D2xC2LD2 alarm horn sounder & LED beacon/status warning light is UL/cULs/ULC approved for Class I Div 2, Class II Div 2, Class I Zone 2/22 as well as IECEx and ATEX certified for Zone 2 and 22 applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The hazardous location combination D2xC2LD2 alarm horn sounder & LED beacon/status warning light is UL/cULs/ULC approved for Class I Div 2, Class II Div 2, Class I Zone 2/22 as well as IECEx and ATEX certified for Zone 2 and 22 applications.
The D2xC2LD2 utilises an array of high power Cree® LED’s, orientated to optimise visibility in any direction. The beacon can be configured as a steady light for status indicator use with a light output of up to 87 candela. Alternatively one of the five flashing modes, with a effective output of up to 180 candela, may be used for warning applications. The high output alarm horn features 64 tones and DC voltage versions feature remotely selectable stages enabling multiple warnings to be signalled from one device. The 24Vdc version is approved for private mode fire alarm use.
Features & Benefits:- UL464/UL1638 Private mode fire use
- CAN/ULC-S525 Fire Alarm
- UL464/UL1638 General signaling
- Auto-synchronised – audible and visual
- 64 alarm tones, 4 remotely selectable alarm stages/channels
- Five flash rates: 1Hz, 1.3Hz, 2Hz, double and triple flash.
- Two steady mode intensities for status indication
- Marine grade aluminium enclosure Type 4/4X/3R/13, IP66
- High impact resistant Borosilicate glass lens
- Field changeable lens colour filter
- Duplicate, pluggable cable terminations, supervisory diode
- Dual cable entries
- Supplied with haz loc rated stopping plugs/adaptors
- UL File ref: E230764
- IECEx cert: IECEx ULD 14.0004X
- ATEX cert: DEMKO 14 ATEX 4786493904X
- CSFM listing: 7136-2279:0501
- Ex EAC certified: EAC RU C GB.AA71.B.00273/20