/content/hbtbt/au/en/search-results.html

    Monitor Modules

    FMM-1 Intelli Monitor Module

    The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each modules are selected using the built-in rotary switches. Monitor modules supervise a circuit of dry-contact input devices.

    Overview
    The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a two-wire or four-wire fault-tolerant Initiating Device Circuit (IDC) for normally-open-contact fire alarm and supervisory devices. The module has a panel-controlled LED indicator. The FMM-1can be used to replace MMX-1(A) modules in existing systems.
    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors. FMM-1 is a standard-sized module (typically mounts to a 4" [10.16 cm] square box) that supervises either a Style D (Class A) or Style B (Class B) circuit of dry-contact input devices. . Monitored circuit may be wired as an NFPA Style B (Class B) or Style D (Class A) Initiating Device Circuit. A 47K Ohm End-of-Line Resistor (provided) terminates the Style B circuit. No resistor is required for supervision of the Style D circuit.Features & Benefits:
    • Built-in type identification automatically identifies this device as a monitor module to the control panel
    • Powered directly by two-wire SLC loop, No additional power required
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address 01 - 159 on Flash Scan loops; 01 - 99 on CLIP loops
    • LED flashes green during normal operation (programmable option) and latches on steady red to indicate alarm
    Certifications:
    • UL: S635
    • ULC: S635
    • FM Approved
    • CSFM
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Monitor Module

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Product Type
      • Monitor Module
    • Brand : NOTIFIER|System Sensor
    • Product Type : Monitor Module