/content/hbtbt/au/en/search-results.html

    Manual Call Points/Pull Stations

    GNExCP7 Haz Loc Push Button - UL38 Fire Alarm Box

    The explosion proof GNExCP7-PT tool reset push button Ex d manual call points feature a robust GRP enclosure with a 316 stainless steel mechanism and IP66/67 rating – manufactured for the harshest of hazardous environments.

    Overview

    The explosion proof GNExCP7-PT tool reset push button Ex d manual call points feature a robust GRP enclosure with a 316 stainless steel mechanism and IP66/67 rating – manufactured for the harshest of hazardous environments.

    Globally approved to IECEx, ATEX, UL and cUL standard for all Zone 1, 2, 21 & 22 and Class I/II Div 2 installations. Can also be specified for applications requiring compliance to the UL38 standard for Manual Signaling Boxes for Fire Alarm Systems or ULC-S528 Manual Stations For Fire Alarm Systems. Available with DIN rail terminals or the innovative E2S termination board with dedicated connections for field installed EOL and/or series devices. SIL 2 compliant to IEC 61508 (2010).

    Features & Benefits:
    • Corrosion proof GRP enclosure, anti-static & UV stable
    • Ingress protection IP66/67/68, 4/4X/3R/13
    • Single or double switch (SPCO/DPCO)
    • 316 (A4) stainless steel mechanism
    • 3 x cable entries, 2 x stopping plugs included
    Certifications:
    • UL/cUL certificate: 20190604-E482536, 20200224-E513632
    • IECEx certificate: IECEx ULD 19.0007X
    • ATEX certificate: DEMKO 19 ATEX 2101X
    • UKCA certificate: UL21UKEX2134X
    • INMETRO certificate IEx 23.0091X
    • DNV certificate TAA000034V
    • Ex EAC certified: EAC RU C-GB.AA71.B.00273/20
    • PESO CCOE certified: P471512
    • SIL 2 compliant to IEC 61508 (2010)
    • CSFM listing: 7151-2279_0509