/content/hbtbt/au/en/search-results.html

    Horns & Sounders

    D2xL2F PA Loudspeaker 25W 124dB +/-3dB at 25w at 10'

    The D2xL2F is a 25W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I/II Div 2 and Zone 2 & 22 hazardous location applications.

    Overview

    The D2xL2F is a 25W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I/II Div 2 and Zone 2 & 22 hazardous location applications.

    The re-entrant flare horn is high impact, fire retardant thermoplastic and is field replaceable – the driver employs a standard 1 3/8" -18 male thread coupling. All models have triple cable entries and duplicated terminals.

    The large termination chamber and cover feature a threaded flameproof joint simplifying both installation and routine maintenance.

    Features & Benefits:
    • Sound output up to 124dB
    • Dual 25V/70V or 100V line transformer
    • Multiple transformer tappings
    • Field replaceable flare component
    • Ratchet adjustable 316 stainless steel bracket
    • Triple cable entries
    • Robust marine grade aluminium enclosure
    • Duplicated cable terminations
    • UL 1480A (Ed 1) – Speakers for Commercial and Professional Use
    • CSA C22.2 No. 205 (Ed 3) – Signal Equipment
    • UL 1480 (Ed 6) – Speakers for Fire Alarm and Signaling Systems,
    • CAN/ULC-S541 (Ed 4) – Speakers for Fire Alarm and Signaling Systems
    Certifications:
    • UL/cUL File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • UKCA certificate: UL21UKEX2132X
    • CSFM listing: 7136-2279:0503
    • CCOE PESO