Horns & Sounders
Intelli Addressable AV Base
Intelligent Addressable AV Base is designed to sound alarm for emergency events, and be able to communicate with control panel by intelligent protocol.
Intelligent Addressable AV Base is designed to sound alarm for emergency events, and be able to communicate with control panel by intelligent protocol. It is designed specifically for analogue addressable fire alarm system and only can be connected to control panels with a compatible proprietary analogue addressable communication protocol. The Base version is compatible with 200 series of detectors and B501 mounting base. Up to 159 addresses are available via two rotary selector switches.
Features & Benefits:- Powered from the loop
- Alarm sound can be tested on field
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Voltage
- 15
- Maximum Operating Voltage
- 32
- Overall Height
- 52 millimetre
- Brand
- Notifier
- Maximum sound level range
- 83
- Product Type
- Sounder
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Voltage
- 15
- Maximum Operating Voltage
- 32
- Overall Height
- 52 millimetre
- Brand
- Notifier
- Maximum sound level range
- 83
- Product Type
- Sounder
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Maximum Operating Ambient Temperature : 55 degree Celsius
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Voltage : 15
- Maximum Operating Voltage : 32
- Overall Height : 52 millimetre
- Brand : Notifier
- Maximum sound level range : 83
- Product Type : Sounder