/content/hbtbt/au/en/search-results.html

    Horns & Sounders

    ML25F PA Horn Loudspeaker 25W 129dB +/-3dB at 25w at 10'

    The ML25F 25W PA loudspeaker is suitable for harsh environments. Generating a maximum SPL of 124dB with a wide frequency range and superior intelligibility the ML25F is ideal for all applications requiring a robust solution for voice notification.

    Overview

    The ML25F 25W PA loudspeaker is suitable for harsh environments with high ambient noise levels. Generating a maximum SPL of 124dB with a wide frequency range and superior intelligibility the ML25F is ideal for all applications requiring a robust solution for voice notification.

    The ML25F features IP66 & IP67 (Type 4/4X) enclosures and re-entrant flare horns manufactured from high impact, fire retardant ABS. All models have dual cable entries and large termination areas containing in & out terminals. The 316 stainless steel bracket is ratchet adjustable permitting optimum positioning. Available with 25, 70 and 100V line transformers or in 8 or 16 Ohm low impedance versions. UL & cUL approved for Fire Alarm & Emergency and Professional & Commercial use.

    Features & Benefits:
    • 124dB(A) @ 1 m at 1.3Khz (Max)
    • 119dB +/-3dB @ 25W @ 1m (Rated)
    • 104dB +/-3dB @ 1W @ 1m (Pink)
    • Rated power: 25 Watts RMS
    • Ingress protection IP66/67 Type 4/4X/13/3R
    • Large termination area
    • Dual M20 or 1/2"NPT cable entries – adaptors available
    • Stopping plug included
    • 316 (A4) Stainless steel mounting bracket
    • Ratchet adjustable ‘U’ bracket for 360° positioning
    • Duplicate cable terminations
    • Fire Alarm & Emergency and Professional & Commercial use
    Certifications:
    • All models comply with the following standards:
    • UL 1480A (Ed 1)
    • CSA C22.2 No. 205 (Ed 3)
    • EAC compliant: RU D-GB.GA05.B.12595-20
    • Russian Maritime Register of Shipping
    • Cert: No. 19.00193.278
    • CSFM listing: 7320-2279:0502
    • •V070 & V725 models are also approved to:
    • •UL 1480 (Ed 6)
    • •CAN/ULC-541 (Ed 4)