/content/hbtbt/au/en/search-results.html

    Speakers

    Ceiling Loudspeaker- DL 06-130/T-EN54

    Discontinued

    Ceiling mount loudspeakers in plastic coated metal work with high efficiency and moisture proof broadband loudspeaker chassis.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Modern ceiling installation loudspeaker in plastic-coated metal design (RAL 9010) with high efficiency and moisture-proof broadband loudspeaker chassis, certified as per EN54- 24.
    DL 06-130/T-EN54 (130 mm chassis) has a maximum power of 6 W and can be modified to 3 W or 1.5 W if required. Spring clamps with cropped leg spring, increased clamp force and shortened tension distance allow you to assemble it quickly and easily. A smart inner ring mounting prevents the grille from collapsing even under high load due to environmental influences. For additional safety, this EN54-24 ceiling installation loudspeaker is equipped with a ceramic clamp and thermal fuse, and fitted with a fire dome. It has a PG16 cable outlet and blind cover. The fire dome prevents the suction action of the chimney effect with suspended ceilings in case of fire, after some of the loudspeaker membrane has been burnt through.