/content/hbtbt/au/en/search-results.html

    Speakers

    D2xB1X05 Haz Loc Xenon Strobe 5J Warning Light

    The D1xS2H alarm horn sounder has a sound output of up to 128dB(A). The Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure is approved for Class I Div 1, Zone 1, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof applications.

    Overview

    The D1xS2H alarm horn sounder has a sound output of up to 128dB(A) – a class leading, high performance globally certified audible notification signal. The robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure is approved for Class I Div 1, Zone 1, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof signalling applications.

    Featuring 64 alarm tones, each of the 4 stage/channels can be remotely activated. Class D amplification provides a high sound output with a choice of two power modes. The threaded flameproof joint, multiple cable entries and duplicated, pluggable termination simplifies both installation and routine maintenance. The 24Vdc version is approved for public mode fire alarm use. SIL1 & SIL2 compliant to IEC61508 (2010) as standard.

    Features & Benefits:
    • Maximum sound pressure level output of 128dB(A)
    • Choice of 64 alarm tone frequencies
    • 4 remotely selectable alarm stages/channels
    • Positive or negative line stage/channel switching
    • Automatic synchronisation on multi-sounder system
    • Stainless Steel mounting bracket included as standard
    • Triple cable entries
    • Available with custom tone configurations and frequencies
    • Robust marine grade aluminium enclosure
    • UL464 Public mode fire alarm use
    • CAN/ULC S525 Audible Signaling Devices for Fire Alarm
    Certifications:
    • UL/cUL/ULC File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • CSFM listing: 7136-2279:0506
    • UKCA certificate: UL21UKEX2132X
    • INMETRO IEx 24.0158X
    • SIL1 & SIL2 compliant to IEC61508 (2010)