/content/hbtbt/au/en/search-results.html

    Speakers

    EdgeMax™ EM180 In-Ceiling Premium Loudspeaker

    Discontinued

    Bose Professional EdgeMax™ EM180 in-ceiling premium loudspeakers feature proprietary Bose Phase Guide® technology designed to mount near wall-ceiling boundaries.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Bose Professional EdgeMax™ EM180 in-ceiling premium loudspeakers feature proprietary Bose Phase Guide® technology with high-frequency compression drivers to create a new category that combines the room-filling coverage patterns typical of larger surface-mount speakers with the architect-preferred aesthetics of in-ceiling models. Designed to mount near wall-ceiling boundaries, EdgeMax™ loudspeakers provide improved audio quality and coverage, while reducing the number of required units, compared to conventional dome-tweeter ceiling speakers.

    Features & Benefits:
    • Phase Guide technology
    • Provides improved room visual appearance
    • Nominal 180° horizontal coverage
    • High-frequency compression driver
    • New auto-hold, spring-loaded mounting arms
    • Magnetically attached grille
    • Coverage pattern similar to a surface-mount loudspeaker
    Certifications:
    • UL1480A
    • UL2043
    • IEC268-5