/content/hbtbt/au/en/search-results.html

    Speakers

    MB4 Loudspeaker

    Discontinued

    MB4 Loudspeakers are an compact low-frequency loudspeaker designed primarily to provide bass augmentation for Bose Panaray

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MB4 Loudspeakers provides high-excursion woofer configuration provides deep bass to 35 Hz with fast transient response. It can also be used as portable sound reinforcement. High-density wood composite with solid color PVC laminate, high-impact polypropylene end caps enclosure material. It allow easy permanent installations with optional rigging accessories

    Features & Benefits:
    • Unique 4 x 5.25" (133 mm) high-excursion woofer configuration provides deep bass to 35 Hz with fast transient response
    • Modular design allows stacking of multiple enclosures for increased maximum sound levels
    • Integrated suspension inserts allow easy permanent installations with optional rigging accessories