Speakers
Room Match Utility RMU105 Loudspeaker
The Room Match Utility RMU105 ultra-compact foreground/fill loudspeaker is intended for use in high-quality background/ foreground music and zone-fill applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Room Match Utility RMU105 ultra-compact foreground/fill loudspeaker is intended for use in high-quality background/ foreground music and zone-fill applications that require excellent audio, minimal physical size and high design aesthetics. The design features a single Bose® EMB2 compression driver to provide mid/high frequency voicing similar to that of Room Match full-range array modules and all Room Match Utility models. A single 5.25-inch woofer provides vocal-range output, and a 100° x 100° high-frequency horn provides consistent coverage with either vertical or horizontal mounting.
Features & Benefits:- Award-winning Room Match sound
- Bose EMB2 compression driver
- Ultra-compact design
- 100° x 100° constant-directivity high-frequency horn
- 1 x Bose LF5 5.25-inch woofer
- 100 Hz – 16 kHz frequency response and 118 dB maximum peak SPL
- Flexible mounting with included U-bracket
- IEC268-5