/content/hbtbt/au/en/search-results.html

    Speakers

    Whelen IPS1600 Series Wide Angle Speaker

    Discontinued

    Whelen IPS1600 Series Wide Angle Speaker is a 30 watt speaker intended for use in personnel warning applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Notifier Whelen IPS1600 Series Wide Angle Speaker is a 30 watt speaker intended for use in personnel warning applications. The speaker consists of all metal construction. All exposed metal parts are grey baked epoxy finished, to eliminate corrosion. The speaker incorporates a high efficiency double re-entrant loudspeaker. An internal impedance matching transformer allows the user to select reduced output power levels.

    Features & Benefits:
    • Two compartments (Type II) natural finish aluminum cabinet
    • Public address and pre-recorded voice message capability
    • Battery-powered
    • AC temperature compensated “tri-mode” 10A battery charger
    • Local or remote controls available
    • Four power amplifiers
    • Electronic controller
    • Tone Generator timer
    • Local control push-buttons
    • Battery switch
    • SLIDEOUT™ pull out the battery tray
    • Lightning arrestor
    • Six standard warning tones: Wail, Whoop, Alert, Attack, Hi-Lo, Airhorn
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER