/content/hbtbt/au/en/search-results.html

    Audio System Controllers

    8 Channel Networkable IP Controller

    X-618 Network Controller

    Overview

    X-DCS2000 Digital Integrated System Manager

    (abbr.DCS) is the basic unit of X-618 Public Address and

    Voice Alarm System. DCS integrates plentiful functions

    such as zone expansion, multiple audio sources support,

    audio file storage, net audio,broadcasting, zone control,

    monitoring, fault diagnosis etc. With powerful audio matrix

    structure, X-DCS2000 is capable of bringing value to big

    infrastructures in terms of saving extension and cabling.

    Features & Benefits:
    • DCS can connect up to 8 amplifier channels and support 4 x 8 audio matrix
    • for both local audio input and network audio routing.
    • DCS has 8 dry-contact outputs that can be used to activate external
    • devices. It has 8 pairs of loudspeaker line output where each one allows
    • multiple 70V loudspeakers to be connected in parallel. A record output port
    • is dedicated for external recording.
    • DCS also has 8 dry-contact inputs that can be linked with fire alarm
    • controller which trigger alarms and emergency evacuation announcements
    • via X-618 MEGA when fire happens. On the rear panel, there are 4 network
    • A/D audio input, which provide connections to external audio sources such
    • as CD/DVD, FM tuner etc. With addition X-ND100 Noise Detector, AVC
    • (Automatic Volume Control) function can be enabled so that volume output
    • in the implemented zones can be optimized automatically according to the
    • ambinent noise level varies. User can set the phantom power and input gain
    • of each volume control input on the rear panel
    Certifications:
    • EN54-16