/content/hbtbt/au/en/search-results.html

    Aspirating Smoke Detector

    VEA UL7th Conventional with LEDs

    Discontinued

    VESDA-E VEA-40 Aspirating Smoke Detector with LEDs

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA-E VEA series of aspirated detectors combine VESDA reliability and early warning smoke detection with pinpoint addressability and a variety of annunciation options. They use patented air sampling points and multi-channel microbore airsampling with three alarm sensitivity settings for the sampling points. As a multi-channel addressable system, the VEA detector is able to divide a protected space into sampling locations, enabling the localization of potential sources of fire for faster incident response

    Features & Benefits:
    • Pinpoint addressability
    • 40 addressable microbore tubes with individual sampling points
    • Assured detection with end to end system integrity monitoring
    • Interruption-free business operation with centralised testing and maintenance
    • Single sampling point or single tube blockage detection at set intervals
    • Automatic sampling point presence and tube breakage detection at set intervals
    • Automatic sampling point cleaning at set intervals
    • Three sensitivity settings for the sampling points
    • Variable length capillary tubes, up to 100 m (328 ft)
    • Laser-based absolute smoke detection
    • Coarse particle filtering and clean air barrier for optics protection
    • Reliable linear pump technology
    • LEDs for alarm and fault signalling
    • 3.5” colour touch screen for status review
    • Seven programmable relays
    • Two GPIs, monitored and unmonitored
    • Xtralis VSC and VSM4 PC software support
    Certifications:
    • 1.UL 268 7th edition
    • 2.ULC
    • 3.CSFM
    • 4.FM
    Specifications

    Others

    • Brand
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis