/content/hbtbt/au/en/search-results.html

    Power Supplies

    VESDA Gen 2 Power Supply

    VESDA Gen 2 , VPS100US power supply that auto adjust to input 120AC and 220AC  is capable of providing operating power for the entire Xtralis® aspirating smoke detectors."

    Overview

    VESDA Gen 2 power supply have been designed to power a single unit to multiple units depending on application needs. It provides 24V operating power to Xtralis entire smoke detectors system as well as a battery charger function that supervises.

    Features & Benefits:
    • Input 120 VAC/60 Hz or 220VAC/60 Hz
    • 1.5 A continuous supply current at 24 VDC
    • Filtered and electronically regulated output
    • AC fail supervision
    • Low AC (brown-out) supervision
    • Battery supervision
    • Built-in charger for sealed lead acid or gel-type batteries
    • Automatic switch over to standby battery when AC fails
    • AC input LED indicator
    Certifications:
    • UL Listed - UL864
    • ULC-S527