Beam Detectors
BEAM1224 Series Beam Smoke Detector
The BEAM 1224 Series 4-wire projected beam smoke detector is uniquely suited to sense smoke in open areas with high ceilings where spot-type detectors are difficult to install and maintain.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The System Sensor BEAM1224 Series 4-wire projected beam smoke detector is uniquely suited to sense smoke in open areas with high ceilings where spot-type detectors are difficult to install and maintain. It is suitable for use with any UL® Listed fire alarm control panel providing a 15-32 VDC power source.
Features & Benefits:
- Listed to UL® Standard 268.
- Offers a single-ended, reflective design.
- Includes six user-selectable sensitivity levels.
- Projects a 16ft. to 328 ft. (4.9 to 9.10 m) detection range.
- Compatible with UL Listed 24 VDC control panels.
- Provides an integral sensitivity test feature (BEAM1224S).
- Has a digital display - no special tools required.
- Contains a user-friendly alignment procedure.
- Operates with an integral automatic gain control that compensates for signal deterioration from dust build-up.
- Uses a remote test station (optional).
Others
- Detector Type
- Beam
- Product Type
- Beam
- Conventional
- Brand
- NOTIFIER
- System Sensor
Others
- Detector Type
- Beam
- Product Type
- Beam
- Conventional
- Brand
- NOTIFIER
- System Sensor
- Detector Type : Beam
- Product Type : Beam|Conventional
- Brand : NOTIFIER|System Sensor
Others
Installation Instructions
Manuals and Guides
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In