/content/hbtbt/au/en/search-results.html

    Flame Detectors

    FS7 Fire and Flame Detector

    Honeywell fire sentry FS7 electro optical fire and flame detector.

    Overview

    The FS7 Flame Detector provides an intelligent two-stage response to semiconductor wet bench fires:

    Stage 1: Alert. This is the first-stage response to a small fire with a heat energy output of 3 kW (the equivalent of a 4-inch diameter polypropylene pool fire). This allows time for the fire to self-extinguish.

    Stage 2: Alarm. If the fire does not self-extinguish, and grows to the Factory Mutual specified heat energy threshold of 13 kW (the equivalent of an 8-inch diameter polypropylene pool fire), the second-stage response is activated.

    The FS7-2173 is used with the FS7-130-SX Controller or Control Panel FSWB. Controller and Control Panel supply power to detectors monitor the status of all detectors and communicate with the detectors via the digital RS-485 communication channel. FS7-2173 is supplied with a standard 20 ft. cable connector. Detectors are connected to the controller or control panel using the self-locking connectors and junction boxes. This allows for fast and easy connections eliminating wiring problems. Each detector can store up to six time and date stamped FirePics™ (pre-event multi-spectral sensor array data) in non-volatile memory. Controller and control panel can also store event history table in the non-volatile memory, which contains the time and date stamped alert, alarm and fault histories. FirePics™ and event histories can be retrieved from the controller or control panel.

    The FS7-2173-2RP unitized model’s microprocessor, with digital signal processing algorithms, continuously monitors the circuitry, sensor’s built-in self-test and verifies proper operation. FS7-2173-2RP with discrete relay outputs is designed to operate as a stand-alone detector and interface with any approved fire alarm panel. The detector requires an external 24 VDC power source and is supplied with a standard 20 ft. pigtail cable. It can store up to six time and date stamped FirePics™ and 200 events in non-volatile memory. FirePics™ and event histories can be retrieved using a FS7 Interface Kit and the Windows-based PC software.

    Additional Features and Benefits

    • Multi-Spectral digital electro-optical radiant energy infrared fire detector
    • Unique two-stage fire detection response
    • Immune to false alarm sources
    • NOT affected by absorbing smoke, gasses or chemical vapors
    • NOT sensitive to background radiant energy from electric heaters and ovens
    • Detects hydrocarbon and non-hydrocarbon fires
    • Rugged leak-proof, heat-sealed, acid-resistant, injection-molded polypropylene housing
    • Wide 120° field-of-view
    • Digital communication with RS-485 interface
    • FirePic™: time and date-stamped digital fire signatures
    • Built-in detector automatic self test
    • Unitzed model design for stand-alone operation
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
    • Warranty
      • 2 Years from Date of Shipping

    Features

    • Sub-Category
      • Flame Detectors
    • Features & Benefits
      • Built-In Detector Automatic Self Test
      • Detects Hydrocarbon and Non-Hydrocarbon Fires
      • Digital Communication with Rs-485 Interface
      • FirePic™ Time and Date-Stamped Digital Fire Signatures
      • Immune to False Alarm Sources
      • Multi-Spectral Digital Electro-Optical Radiant Energy Infrared Fire Detector
      • Not Affected by Absorbing Smoke, Gasses or Chemical Vapors
      • Not Sensitive to Background Radiant Energy from Electric Heaters and Ovens
      • Rugged Leak-Proof, Heat-Sealed, Acid-Resistant, Injection-Molded Polypropylene Housing
      • Unique Two-Stage FIRE Detection Response
      • Unitzed Model Design for Stand-Alone Operation
      • Wide 120° Field-of-View
    • Visual Indicators
      • Red LED

    Dimensions & Weight

    • Weight range
      • 3 lbs

    Technical Specifications

    • Humidity Range
      • 10 to 90% RH (Non-Condensing)
    • Relay Output Configuration
      • Alarm: SPDT, NO Normally De-Energized
      • Contacts Rating: 1A @24 VDC or 0.5A @120 VAC
      • Fault: SPDT, N.C. Normally Energized
      • Fire Alarm: SPDT, N.O. Normally De-Energized
    • Mounting
      • Chassis Mount Slide Bracket
    • Spectral Sensitivity
      • Near Band IR: 0.7 to 1.1 microns
      • Visible: 400 to 700 Nanometers
      • Wide Band IR: 0.7 to 3.5 microns
    • Enclosure Rating
      • IP67
    • Field of View
      • 120° Horizontal and Vertical
    • Communication
      • FireBus II
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • 0°C

    Material Specifications

    • Enclosure Material
      • Injection-Molded

    Electrical Specifications

    • Power Consumption
      • Alarm: 80 mA @24 VDC Nominal
      • Operating: 55 mA @24 VDC Nominal
    • Operating Voltage
      • 24 VDC

    Applications & Compatibility

    • Application
      • IPA Stations (Unitized Model Only)
      • Open Areas of Clean Room
      • Pumps and Equipment Located Behind the Wet Bench Area
      • Under-Floor Areas
      • Wet Bench Subsurface (Plenum)
      • Wet Bench Working Surface

    Overview

    • Brand
      • Honeywell
    • Warranty
      • 2 Years from Date of Shipping

    Features

    • Sub-Category
      • Flame Detectors
    • Features & Benefits
      • Built-In Detector Automatic Self Test
      • Detects Hydrocarbon and Non-Hydrocarbon Fires
      • Digital Communication with Rs-485 Interface
      • FirePic™ Time and Date-Stamped Digital Fire Signatures
      • Immune to False Alarm Sources
      • Multi-Spectral Digital Electro-Optical Radiant Energy Infrared Fire Detector
      • Not Affected by Absorbing Smoke, Gasses or Chemical Vapors
      • Not Sensitive to Background Radiant Energy from Electric Heaters and Ovens
      • Rugged Leak-Proof, Heat-Sealed, Acid-Resistant, Injection-Molded Polypropylene Housing
      • Unique Two-Stage FIRE Detection Response
      • Unitzed Model Design for Stand-Alone Operation
      • Wide 120° Field-of-View
    • Visual Indicators
      • Red LED

    Dimensions & Weight

    • Weight range
      • 3 lbs

    Technical Specifications

    • Humidity Range
      • 10 to 90% RH (Non-Condensing)
    • Relay Output Configuration
      • Alarm: SPDT, NO Normally De-Energized
      • Contacts Rating: 1A @24 VDC or 0.5A @120 VAC
      • Fault: SPDT, N.C. Normally Energized
      • Fire Alarm: SPDT, N.O. Normally De-Energized
    • Mounting
      • Chassis Mount Slide Bracket
    • Spectral Sensitivity
      • Near Band IR: 0.7 to 1.1 microns
      • Visible: 400 to 700 Nanometers
      • Wide Band IR: 0.7 to 3.5 microns
    • Enclosure Rating
      • IP67
    • Field of View
      • 120° Horizontal and Vertical
    • Communication
      • FireBus II
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • 0°C

    Material Specifications

    • Enclosure Material
      • Injection-Molded

    Electrical Specifications

    • Power Consumption
      • Alarm: 80 mA @24 VDC Nominal
      • Operating: 55 mA @24 VDC Nominal
    • Operating Voltage
      • 24 VDC

    Applications & Compatibility

    • Application
      • IPA Stations (Unitized Model Only)
      • Open Areas of Clean Room
      • Pumps and Equipment Located Behind the Wet Bench Area
      • Under-Floor Areas
      • Wet Bench Subsurface (Plenum)
      • Wet Bench Working Surface
    • Brand : Honeywell
    • Sub-Category : Flame Detectors
    • Weight range : 3 lbs
    • Humidity Range : 10 to 90% RH (Non-Condensing)
    • Minimum Temperature : 0°C
    • Features & Benefits : Built-In Detector Automatic Self Test|Detects Hydrocarbon and Non-Hydrocarbon Fires|Digital Communication with Rs-485 Interface|FirePic™ Time and Date-Stamped Digital Fire Signatures|Immune to False Alarm Sources|Multi-Spectral Digital Electro-Optical Radiant Energy Infrared Fire Detector|Not Affected by Absorbing Smoke, Gasses or Chemical Vapors|Not Sensitive to Background Radiant Energy from Electric Heaters and Ovens|Rugged Leak-Proof, Heat-Sealed, Acid-Resistant, Injection-Molded Polypropylene Housing|Unique Two-Stage FIRE Detection Response|Unitzed Model Design for Stand-Alone Operation|Wide 120° Field-of-View
    • Relay Output Configuration : Alarm: SPDT, NO Normally De-Energized|Contacts Rating: 1A @24 VDC or 0.5A @120 VAC|Fault: SPDT, N.C. Normally Energized|Fire Alarm: SPDT, N.O. Normally De-Energized
    • Visual Indicators : Red LED
    • Mounting : Chassis Mount Slide Bracket
    • Spectral Sensitivity : Near Band IR: 0.7 to 1.1 microns|Visible: 400 to 700 Nanometers|Wide Band IR: 0.7 to 3.5 microns
    • Enclosure Material : Injection-Molded
    • Power Consumption : Alarm: 80 mA @24 VDC Nominal|Operating: 55 mA @24 VDC Nominal
    • Operating Voltage : 24 VDC
    • Enclosure Rating : IP67
    • Field of View : 120° Horizontal and Vertical
    • Communication : FireBus II|RS485
    • Application : IPA Stations (Unitized Model Only)|Open Areas of Clean Room|Pumps and Equipment Located Behind the Wet Bench Area|Under-Floor Areas|Wet Bench Subsurface (Plenum)|Wet Bench Working Surface
    • Warranty : 2 Years from Date of Shipping