Gas Detectors
Manning AirScan IR-F9 Gas Detector
Infrared sensor detects and rapidly responds to ammonia, carbon dioxide, and many refrigerant gases.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Infrared diffusion-based gas detection that enables thermal stability and freedom from vibration.
Product Overview:
The Manning AirScan™ iR sensor responds to refrigerants over the range of 0-3000 ppm and features SensorCheck™ technology that continually monitors sensor performance.The Manning AirScan™ iR infrared sensor is an affordable microprocessor-based sensor that is selective to refrigerants and, because of its stabilized design platform, will provide years of service and will maintain the highest level of accuracy and reliability. This highly versatile sensor features SensorCheck™, a unique technology that continuously monitors sensor performance that enables it to provide worry-free performance throughout the life of the sensor.
A true “diffusion” design sensor, the Manning AirScan™ iR sensor does not require either pumps or filters and allows all points of detection to be monitored perpetually, unlike sample draw systems. The versatile sensor is housed in a high mass metal bench structure that enables thermal stability and freedom from vibration.
Additional Features and Benefits:
Applications:
- Banana and Produce Rooms
- Beverage Plants
- Chemical Plants
- Confined Space Entry
- Food Processing
- Gas Bottling Plants
- Ice Rinks
- Product Coolers
- Rack Houses
- Refrigeration Systems
- Supermarkets
- Wineries
Refrigerant Specific:
- Rapid response to refrigerants including R-404a, R-22, R-507 or R-134a
- Internal monitoring of 4/20 mA loop circuitry continuously
Diffusion-Design Sensor:
- Has no moving parts and doesn’t require pumps or filters
- All points of detection can be monitored continuously at an affordable cost
Versatility:
- Can be used with any Honeywell Analytics readout
- Standard range of 0-3,000 ppm, can be rescaled for lower trip points
- Provides a linear output of 4/20 mA as a function of refrigerant concentration
- Simple, real-time calibration eliminates maintenance downtime
- Automatically adapts to fluctuating temperatures
Long-Lasting Performance:
- Unique internal reference channel compensates for dust particles, source degradation, humidity and temperature fluctuation, food odors, chemical cleaners, etc.
ATMOS™ Technology:
- Allows for operation down to -60°F and in condensing humidity environments or during washdown
- Automatically adapts to its environment and provides accurate and reliable performance under the harshest conditions
SensorCheck™ Technology:
- Checks operating parameters of sensors and sends a notification output signal if an anomaly is identified
- Tests the sensor every 24 hours for electrical viability
- Indication can be detected by a Manning gas monitor or PLC
Housing:
- High-mass metal bench provides structural and thermal stability and greater immunity to vibration
- Superior EMI/RFI shielding
Features & Benefits:
- Rapid response to refrigerants including R-404a, R-22, R-507 or R-134a
- No moving parts and pumps/filters not required
- Can be used with any Honeywell Analytics readout
Quick Specs:
- Long-Lasting Performance
- ATMOS™ Technology
- SensorCheck™ Technology
- Superior EMI/RFI shielding
Overview
- Brand
- Manning
- Manning
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Gas Detection Sensors & Transmitters
- Alarm Included
- Yes
- Alarm Type
- 85-103 dB Horn
- Features & Benefits
- ATMOS™ Technology
- Diffusion-Design Sensor
- Long-Lasting Performance
- Refrigerant Specific
- SensorCheck™ Technology
- Versatility
- Sensors Included
- 1
- Repeatability
- ± 1% Full Scale
Dimensions & Weight
- Weight range
- 4.4 lbs
Technical Specifications
- Humidity Range
- 0 to 100% RH (Condensing)
- Number of Digital Communication Ports
- 1
- Digital Communication Ports
- IR
- Sensing Method
- Refrigerant (Infrared)
- Operating Life
- 10
- Mounting
- Duct
- Accuracy
- ± 3% Full Scale
- Enclosure Rating
- NEMA 4
- Measuring Range
- CO2: 0-1%, 0-3%; NH3: 0-2%, 0-4%
- R Gases: 0-500 ppm, 0-1,000 ppm, 0-3,000 ppm
- Signal Output
- Linear 4 to 20 mA Output into a Load Resistor of 500 Ohm Max
- Communication
- RS485
- Gas Sampling
- Diffusion Method with No Moving Parts, Real Time Continuous Monitoring of All Points
Operating Characteristics
- Minimum Temperature
- -30°C
- Storage Temperature
- -28 to +60°C
- -28 to 60°C
Electrical Specifications
- Analog Output Signal Current
- 4 to 20 mA
- Operating Current
- 3 A
- Power Requirement
- 24 VDC
Standards & Certifications
- Certifications - Regional
- Global
- Certifications - Hazloc
- UL, CSA
Material Specifications
- Material
- Stainless Steel
- Enclosure Material
- Stainless Steel
Applications & Compatibility
- Application
- Banana and Produce Rooms
- Beverage Plants
- Confined Space Entry
- Food Processing
- Gas Bottling Plants
- Ice Rinks
- Product Coolers
- Rack Houses
- Refrigeration Systems
- Supermarkets
- Wineries and Breweries
Others
- Industry
- Energy
Overview
- Brand
- Manning
- Manning
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Gas Detection Sensors & Transmitters
- Alarm Included
- Yes
- Alarm Type
- 85-103 dB Horn
- Features & Benefits
- ATMOS™ Technology
- Diffusion-Design Sensor
- Long-Lasting Performance
- Refrigerant Specific
- SensorCheck™ Technology
- Versatility
- Sensors Included
- 1
- Repeatability
- ± 1% Full Scale
Dimensions & Weight
- Weight range
- 4.4 lbs
Technical Specifications
- Humidity Range
- 0 to 100% RH (Condensing)
- Number of Digital Communication Ports
- 1
- Digital Communication Ports
- IR
- Sensing Method
- Refrigerant (Infrared)
- Operating Life
- 10
- Mounting
- Duct
- Accuracy
- ± 3% Full Scale
- Enclosure Rating
- NEMA 4
- Measuring Range
- CO2: 0-1%, 0-3%; NH3: 0-2%, 0-4%
- R Gases: 0-500 ppm, 0-1,000 ppm, 0-3,000 ppm
- Signal Output
- Linear 4 to 20 mA Output into a Load Resistor of 500 Ohm Max
- Communication
- RS485
- Gas Sampling
- Diffusion Method with No Moving Parts, Real Time Continuous Monitoring of All Points
Operating Characteristics
- Minimum Temperature
- -30°C
- Storage Temperature
- -28 to +60°C
- -28 to 60°C
Electrical Specifications
- Analog Output Signal Current
- 4 to 20 mA
- Operating Current
- 3 A
- Power Requirement
- 24 VDC
Standards & Certifications
- Certifications - Regional
- Global
- Certifications - Hazloc
- UL, CSA
Material Specifications
- Material
- Stainless Steel
- Enclosure Material
- Stainless Steel
Applications & Compatibility
- Application
- Banana and Produce Rooms
- Beverage Plants
- Confined Space Entry
- Food Processing
- Gas Bottling Plants
- Ice Rinks
- Product Coolers
- Rack Houses
- Refrigeration Systems
- Supermarkets
- Wineries and Breweries
Others
- Industry
- Energy
- Brand : Manning|Manning
- Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
- Weight range : 4.4 lbs
- Humidity Range : 0 to 100% RH (Condensing)
- Minimum Temperature : -30°C
- Alarm Included : Yes
- Alarm Type : 85-103 dB Horn
- Analog Output Signal Current : 4 to 20 mA
- Certifications - Regional : Global
- Certifications - Hazloc : UL, CSA
- Features & Benefits : ATMOS™ Technology|Diffusion-Design Sensor|Long-Lasting Performance|Refrigerant Specific|SensorCheck™ Technology|Versatility
- Material : Stainless Steel
- Number of Digital Communication Ports : 1
- Digital Communication Ports : IR
- Sensors Included : 1
- Sensing Method : Refrigerant (Infrared)
- Operating Life : 10
- Operating Current : 3 A
- Mounting : Duct
- Accuracy : ± 3% Full Scale
- Storage Temperature : -28 to +60°C|-28 to 60°C
- Enclosure Material : Stainless Steel
- Power Requirement : 24 VDC
- Enclosure Rating : NEMA 4
- Measuring Range : CO2: 0-1%, 0-3%; NH3: 0-2%, 0-4%|R Gases: 0-500 ppm, 0-1,000 ppm, 0-3,000 ppm
- Signal Output : Linear 4 to 20 mA Output into a Load Resistor of 500 Ohm Max
- Repeatability : ± 1% Full Scale
- Communication : RS485
- Gas Sampling : Diffusion Method with No Moving Parts, Real Time Continuous Monitoring of All Points
- Application : Banana and Produce Rooms|Beverage Plants|Confined Space Entry|Food Processing|Gas Bottling Plants|Ice Rinks|Product Coolers|Rack Houses|Refrigeration Systems|Supermarkets|Wineries and Breweries
- Industry : Energy