/content/hbtbt/au/en/search-results.html

    Gas Detectors

    Manning EC-FX-NH3 Gas Detector

    Discontinued

    Rugged gas detector with an electrochemical sensor for Ammonia

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Now one tough sensor can work in three harsh environments. With the stability you can count and low cost you want, the EC-FX-NH3 is the new gold standard in ammonia detection.

    Product Overview:

    If you use ammonia as part of your refrigeration process, you face several challenges in protecting your plant from the danger and expense of ammonia leaks within cold storage, refrigerated process areas and the engine rooms. Introducing a better, tougher, longer-lasting sensor to cover your needs. The EC-FX-NH3 maintains sensitivity and accuracy — even with rapid changes in temperature and humidity.

    Features & Benefits:

    • Responds quickly to ammonia concentrations in low parts per million (PPM)
    • Rugged construction for long-term reliability
    • ATMOSTM Technology for environmental flexibility

    Quick Specs:

    • Stainless steel enclosure with LCD options
    • All-new ammonia sensor with a proprietary electrolyte
    • 3-year warranty—twice the warranty of most sensors
    Specifications

    Overview

    • Brand
      • Manning
    • Warranty
      • 3 Years from Date of Shipment

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • ATMOS™ Technology
      • Lower Cost of Ownership
      • Optional LCD for Real-Time Visibility
      • Rugged Construction for Long-Term Reliability
      • SensorCheck™ Technology
      • Stability
    • Relay Included
      • Yes
    • Sensors Included
      • 1
    • Wireless Technology
      • ATMOS™ Technology
    • Visual Indicators
      • LED Indicator
    • Replacement Parts
      • Ammonia (NH3) Cell
    • Repeatability
      • <10% Full Scale

    Dimensions & Weight

    • Weight range
      • 3 lbs

    Technical Specifications

    • Humidity Range
      • 5 to 100% RH (Condensing)
    • Analog Output Signal Type
      • mA
    • Number of Analog Outputs
      • 1
    • Display Matrix
      • Alpha Numeric
    • Maximum Pressure
      • 10 psig
    • Gas Type
      • NH3
    • Accuracy
      • ± 5% Full Scale
    • Measuring Range
      • High Range: 0-500 ppm, 0-1000 ppm
      • Low Range: 0-100 ppm (Standard), 0-200 ppm, 0-250 ppm

    Operating Characteristics

    • Minimum Temperature
      • -45°C
    • Storage Temperature
      • -40 to +49°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Operating Voltage
      • 24 VDC

    Material Specifications

    • Material
      • Stainless Steel
    • Enclosure Material
      • Stainless Steel

    Standards & Certifications

    • Specifications Met
      • 0.125 (ID) x 0.250 (OD)
    • Ingress Protection
      • IP44
    • NEMA Rating
      • NEMA 1

    Applications & Compatibility

    • Application
      • Cold Storage
      • Engine Rooms
      • Refrigeration Systems

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • Manning
    • Warranty
      • 3 Years from Date of Shipment

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • ATMOS™ Technology
      • Lower Cost of Ownership
      • Optional LCD for Real-Time Visibility
      • Rugged Construction for Long-Term Reliability
      • SensorCheck™ Technology
      • Stability
    • Relay Included
      • Yes
    • Sensors Included
      • 1
    • Wireless Technology
      • ATMOS™ Technology
    • Visual Indicators
      • LED Indicator
    • Replacement Parts
      • Ammonia (NH3) Cell
    • Repeatability
      • <10% Full Scale

    Dimensions & Weight

    • Weight range
      • 3 lbs

    Technical Specifications

    • Humidity Range
      • 5 to 100% RH (Condensing)
    • Analog Output Signal Type
      • mA
    • Number of Analog Outputs
      • 1
    • Display Matrix
      • Alpha Numeric
    • Maximum Pressure
      • 10 psig
    • Gas Type
      • NH3
    • Accuracy
      • ± 5% Full Scale
    • Measuring Range
      • High Range: 0-500 ppm, 0-1000 ppm
      • Low Range: 0-100 ppm (Standard), 0-200 ppm, 0-250 ppm

    Operating Characteristics

    • Minimum Temperature
      • -45°C
    • Storage Temperature
      • -40 to +49°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Operating Voltage
      • 24 VDC

    Material Specifications

    • Material
      • Stainless Steel
    • Enclosure Material
      • Stainless Steel

    Standards & Certifications

    • Specifications Met
      • 0.125 (ID) x 0.250 (OD)
    • Ingress Protection
      • IP44
    • NEMA Rating
      • NEMA 1

    Applications & Compatibility

    • Application
      • Cold Storage
      • Engine Rooms
      • Refrigeration Systems

    Others

    • Industry
      • Energy
    • Brand : Manning
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 3 lbs
    • Humidity Range : 5 to 100% RH (Condensing)
    • Minimum Temperature : -45°C
    • Analog Output Signal Current : 4 to 20 mA
    • Analog Output Signal Type : mA
    • Number of Analog Outputs : 1
    • Display Included : Yes
    • Display Matrix : Alpha Numeric
    • Display Type : LCD
    • Features & Benefits : ATMOS™ Technology|Lower Cost of Ownership|Optional LCD for Real-Time Visibility|Rugged Construction for Long-Term Reliability|SensorCheck™ Technology|Stability
    • Material : Stainless Steel
    • Relay Included : Yes
    • Sensors Included : 1
    • Wireless Technology : ATMOS™ Technology
    • Specifications Met : 0.125 (ID) x 0.250 (OD)
    • Ingress Protection : IP44
    • Visual Indicators : LED Indicator
    • Replacement Parts : Ammonia (NH3) Cell
    • Maximum Pressure : 10 psig
    • NEMA Rating : NEMA 1
    • Gas Type : NH3
    • Accuracy : ± 5% Full Scale
    • Storage Temperature : -40 to +49°C
    • Enclosure Material : Stainless Steel
    • Power Requirement : 24 VDC
    • Operating Voltage : 24 VDC
    • Measuring Range : High Range: 0-500 ppm, 0-1000 ppm|Low Range: 0-100 ppm (Standard), 0-200 ppm, 0-250 ppm
    • Repeatability : <10% Full Scale
    • Application : Cold Storage|Engine Rooms|Refrigeration Systems
    • Warranty : 3 Years from Date of Shipment
    • Industry : Energy