/content/hbtbt/au/en/search-results.html

    Gas Detectors

    RAEGuard 2 PID Gas Detector

    A fixed gas detector using photoionization (PID) that monitors a broad range of volatile organic compounds

    Overview

    RAEGuard 2 PID is a fixed photoionisation detector (PID) that measures a broad range of volatile organic compounds (VOCs)

    Product Overview:

    RAEGuard 2 PID is a fixed photoionisation detector (PID) that measures a broad range of volatile organic compounds (VOCs). The RAEGuard 2 PID operates on 10 to 28 VDC and provides an analog (4-20mA) three-wire signal output and RS-485 Modbus digital signal output. Calibration and maintenance have been greatly simplified as the digital PID module can be easily removed in hazardous locations for calibration or maintenance.

    The RAEGuard 2 PID has a graphic display and local sound alarm and LED light status indicator. In addition, Low, High, and Fault relays can be configured to trigger external alarms or process controls. A magnetic key interface enables the detector to be calibrated and operational parameters adjusted with the explosion-proof enclosure in place.

    Features & Benefits:

    • Faster response time - Thanks to the sample flow-through design
    • Reduce maintenance cost - Easy to remove sensor module in hazardous locations without using of tools
    • No false alarms - Large UV lamp and better sealing allows greater sensitivity, faster speed of response and better resolution

    Quick Specs:

    • Digital Smart Sensor Technology
    • Detection range 0.01 to 100 ppm, 0.1 to 1000 ppm, or 1 to 1000 ppm
    • Operates on 10 to 28 VDC and provides an analogue (4-20mA) three-wire signal output, and RS-485 Modbus digital signal output
    • Graphic display and LED light status indicator for fault and alarm conditions

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • RAE
    • Warranty
      • 1 Year for the Pump
      • 2 Years for the Housing and Electronics

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Accurate Readings
      • Continuous VOC Monitoring in Hazardous and Non-Hazardous Locations
      • Easy to Remove Sensor Module in Hazardous Locations without Use of Tools
      • Fast Speed of Response Provides Earliest Warning
      • Reduced Life Cost
    • Filter Included
      • Yes
    • Sampling Pump Included
      • Yes
    • Wireless Technology
      • Mesh
    • Replacement Parts
      • DigiPID Sensor Module, Lamp
    • Vibration
      • Meets or Exceeds MIL Spec 810C Method 514.2, Curve AW12

    Dimensions & Weight

    • Weight range
      • 3.5 Kg
    • Inlet Connector Thread
      • 0.75 in
    • Dimension
      • L: 10.1 in W: 7.9 in H: 4.2 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Number of Analog Outputs
      • 1
    • Analog Output Connection
      • 3-Wire
    • Analog Outputs
      • 4 to 20 mA
    • Calibration Procedures
      • Zero and Span Low, Zero, Span Low and Span High
    • Calibration Points
      • 2
    • Calibration Gas
      • Isobutylene
    • Calibration
      • Automatic, Fresh Air
    • Display Viewing Area
      • 128 x 64
    • Filter Required
      • Yes
    • Filter Type
      • Coalescing
    • Number of Digital Communication Ports
      • 1
    • Relay Circuit Resting Configuration
      • NO, NC
    • Relay Rated Load
      • 30 VDC, 2A
    • Sampling Pump Location
      • Internal
    • Sensor Mechanism
      • PID
    • Sensing Method
      • PID
    • Operating Life
      • 2
    • Number of Signal Outputs
      • 1
    • Default Relay Activation
      • Low, High, Fault
    • Number of Relay Outputs
      • 3
    • Number of Contacts
      • 3
    • Maximum Pressure
      • 110 kPa
    • Mounting
      • Wall
    • Drift
      • 10
    • Spectral Sensitivity
      • Infrared: 0.7 to 3.5 Micrometers (SS4-A and SS4-AS Only)
      • Ultraviolet: 185 to 260 Nanometers Wide Band
      • Visible: 400 to 700 Nanometers (SS4-A and SS4-AS only)
    • Mounting Thread
      • 3/4 in NPT
    • Signal Output
      • 3-Wire Signal Output
    • Field of View
      • 120° Cone of Vision
    • Sensitivity
      • Adjustable Between 60 ft, 45 ft, 30 ft, and 15 ft to a 1 sq.ft Gasoline Fire

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Analog Input Supply Current
      • 110
    • Analog Output Signal Voltage
      • 0.5 to 2.5 V
    • Maximum Operating Current
      • 210 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • < 5W
    • Operating Voltage
      • 10 to 28 VDC

    Material Specifications

    • Filter Insert Material
      • PTFE
    • Material
      • 316 Stainless Steel

    Standards & Certifications

    • Ingress Protection
      • IP65

    Applications & Compatibility

    • Application
      • Acetone, Xylene, Phenol in Medical, Pathology, Histology Lab
      • Air Quality
      • Ammonia in Industry
      • Benzene in Refinery Analyser Shelters
      • Heat Transfer Fluids
      • Methyl Ethyl Ketone in Paint Spray Booths
      • Solvent and Chemicals Storage
      • Toluene in Printing
      • Toluene or Ammonia in Semi-Conductor Plants
      • Vinyl Chloride in Chemical Manufacturing

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • RAE
    • Warranty
      • 1 Year for the Pump
      • 2 Years for the Housing and Electronics

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Included
      • Yes
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Accurate Readings
      • Continuous VOC Monitoring in Hazardous and Non-Hazardous Locations
      • Easy to Remove Sensor Module in Hazardous Locations without Use of Tools
      • Fast Speed of Response Provides Earliest Warning
      • Reduced Life Cost
    • Filter Included
      • Yes
    • Sampling Pump Included
      • Yes
    • Wireless Technology
      • Mesh
    • Replacement Parts
      • DigiPID Sensor Module, Lamp
    • Vibration
      • Meets or Exceeds MIL Spec 810C Method 514.2, Curve AW12

    Dimensions & Weight

    • Weight range
      • 3.5 Kg
    • Inlet Connector Thread
      • 0.75 in
    • Dimension
      • L: 10.1 in W: 7.9 in H: 4.2 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Number of Analog Outputs
      • 1
    • Analog Output Connection
      • 3-Wire
    • Analog Outputs
      • 4 to 20 mA
    • Calibration Procedures
      • Zero and Span Low, Zero, Span Low and Span High
    • Calibration Points
      • 2
    • Calibration Gas
      • Isobutylene
    • Calibration
      • Automatic, Fresh Air
    • Display Viewing Area
      • 128 x 64
    • Filter Required
      • Yes
    • Filter Type
      • Coalescing
    • Number of Digital Communication Ports
      • 1
    • Relay Circuit Resting Configuration
      • NO, NC
    • Relay Rated Load
      • 30 VDC, 2A
    • Sampling Pump Location
      • Internal
    • Sensor Mechanism
      • PID
    • Sensing Method
      • PID
    • Operating Life
      • 2
    • Number of Signal Outputs
      • 1
    • Default Relay Activation
      • Low, High, Fault
    • Number of Relay Outputs
      • 3
    • Number of Contacts
      • 3
    • Maximum Pressure
      • 110 kPa
    • Mounting
      • Wall
    • Drift
      • 10
    • Spectral Sensitivity
      • Infrared: 0.7 to 3.5 Micrometers (SS4-A and SS4-AS Only)
      • Ultraviolet: 185 to 260 Nanometers Wide Band
      • Visible: 400 to 700 Nanometers (SS4-A and SS4-AS only)
    • Mounting Thread
      • 3/4 in NPT
    • Signal Output
      • 3-Wire Signal Output
    • Field of View
      • 120° Cone of Vision
    • Sensitivity
      • Adjustable Between 60 ft, 45 ft, 30 ft, and 15 ft to a 1 sq.ft Gasoline Fire

    Operating Characteristics

    • Minimum Temperature
      • -20°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Analog Input Supply Current
      • 110
    • Analog Output Signal Voltage
      • 0.5 to 2.5 V
    • Maximum Operating Current
      • 210 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • < 5W
    • Operating Voltage
      • 10 to 28 VDC

    Material Specifications

    • Filter Insert Material
      • PTFE
    • Material
      • 316 Stainless Steel

    Standards & Certifications

    • Ingress Protection
      • IP65

    Applications & Compatibility

    • Application
      • Acetone, Xylene, Phenol in Medical, Pathology, Histology Lab
      • Air Quality
      • Ammonia in Industry
      • Benzene in Refinery Analyser Shelters
      • Heat Transfer Fluids
      • Methyl Ethyl Ketone in Paint Spray Booths
      • Solvent and Chemicals Storage
      • Toluene in Printing
      • Toluene or Ammonia in Semi-Conductor Plants
      • Vinyl Chloride in Chemical Manufacturing

    Others

    • Industry
      • Energy
    • Brand : RAE
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 3.5 Kg
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Minimum Temperature : -20°C
    • Alarm Included : Yes
    • Analog Output Signal Current : 4 to 20 mA
    • Number of Analog Outputs : 1
    • Analog Output Connection : 3-Wire
    • Analog Outputs : 4 to 20 mA
    • Calibration Procedures : Zero and Span Low, Zero, Span Low and Span High
    • Calibration Points : 2
    • Calibration Gas : Isobutylene
    • Calibration : Automatic, Fresh Air
    • Inlet Connector Thread : 0.75 in
    • Display Viewing Area : 128 x 64
    • Display Included : Yes
    • Display Type : LCD
    • Features & Benefits : Accurate Readings|Continuous VOC Monitoring in Hazardous and Non-Hazardous Locations|Easy to Remove Sensor Module in Hazardous Locations without Use of Tools|Fast Speed of Response Provides Earliest Warning|Reduced Life Cost
    • Filter Required : Yes
    • Filter Included : Yes
    • Filter Type : Coalescing
    • Filter Insert Material : PTFE
    • Material : 316 Stainless Steel
    • Number of Digital Communication Ports : 1
    • Relay Circuit Resting Configuration : NO, NC
    • Relay Rated Load : 30 VDC, 2A
    • Sampling Pump Location : Internal
    • Sampling Pump Included : Yes
    • Sensor Mechanism : PID
    • Sensing Method : PID
    • Operating Life : 2
    • Maximum Analog Input Supply Current : 110
    • Analog Output Signal Voltage : 0.5 to 2.5 V
    • Maximum Operating Current : 210 mA
    • Wireless Technology : Mesh
    • Number of Signal Outputs : 1
    • Default Relay Activation : Low, High, Fault
    • Number of Relay Outputs : 3
    • Number of Contacts : 3
    • Ingress Protection : IP65
    • Replacement Parts : DigiPID Sensor Module, Lamp
    • Maximum Pressure : 110 kPa
    • Mounting : Wall
    • Drift : 10
    • Spectral Sensitivity : Infrared: 0.7 to 3.5 Micrometers (SS4-A and SS4-AS Only)|Ultraviolet: 185 to 260 Nanometers Wide Band|Visible: 400 to 700 Nanometers (SS4-A and SS4-AS only)
    • Power Requirement : 24 VDC
    • Power Consumption : < 5W
    • Operating Voltage : 10 to 28 VDC
    • Mounting Thread : 3/4 in NPT
    • Signal Output : 3-Wire Signal Output
    • Field of View : 120° Cone of Vision
    • Sensitivity : Adjustable Between 60 ft, 45 ft, 30 ft, and 15 ft to a 1 sq.ft Gasoline Fire
    • Application : Acetone, Xylene, Phenol in Medical, Pathology, Histology Lab|Air Quality|Ammonia in Industry|Benzene in Refinery Analyser Shelters|Heat Transfer Fluids|Methyl Ethyl Ketone in Paint Spray Booths|Solvent and Chemicals Storage|Toluene in Printing|Toluene or Ammonia in Semi-Conductor Plants|Vinyl Chloride in Chemical Manufacturing
    • Vibration : Meets or Exceeds MIL Spec 810C Method 514.2, Curve AW12
    • Dimension : L: 10.1 in W: 7.9 in H: 4.2 in
    • Warranty : 1 Year for the Pump|2 Years for the Housing and Electronics
    • Industry : Energy