/content/hbtbt/au/en/search-results.html

    Heat Detectors

    Addressable Heat Detector for fix temperature with isolator, Morley- 58 degrees

    The MI-FHSE-S2I is Morley 58°C fixed temperature analogue addressable sensors, with isolator, employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing, part of Morley Heat Sensors Line.

    Overview

    The MI-FHSE-S2I is Morley 58°C fixed temperature analogue addressable sensors, with isolator, employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing. With the implementation of the Advanced Protocol, any model can be software configured to be either a fixed 58Deg, a fixed 78Deg unit or a 58Deg with rate of rise device.

    Features & Benefits:
    • 58°C Fixed temperature detector
    • Digital Advanced Protocol
    • Ability to customise the heat thresholds of each detector to the specific risks found in the application
    • Tri-colour LED offering red, green and amber colours providing 360° visibility
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • -30°C to +80°C operating temperature range
    • 10% to 93% relative humidity
    • Compatible bases: B500Series
    Certifications:
    • 0786-CPD-20740 for EN54-5/17
    • G209097
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS