/content/hbtbt/au/en/search-results.html

Multi-Criteria Sensors

Intelligent VESDA-E VEU Series Aspiration Detector - EBTI

The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEUEBTI) has the ability to directly work with esserbus® and esserbus®-Plus through the built-in transponder.

Overview

The VESDA-E VEU series of aspirating smoke detectors is the premium detector of the VESDA-E range, and now the integrated model (VEU-EBTI) has the ability to directly work with esserbus® and esserbus®-PLus through the built-in transponder which allows the connection into the Esser range of fire alarm control panels. It is compatible with the FlexES Control panel with the pre-alarm feature supported. It is also compatible with IQ8Control and Compact panels but without the pre-alarm feature. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40 %. Considerably longer linear

pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80 % whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

Features & Benefits:
  • Flair detection technology delivers reliable very early warning in
  • a wide range of environments with minimal nuisance alarms
  • Multi stage filtration and optical protection with clean air barriers
  • ensures lifetime detection performance
  • Four alarm levels and an ultra wide sensitivity range deliver
  • optimum protection for the widest range of applications
  • Intuitive LCD icon display provides instant status information for
  • immediate response
  • Flow fault thresholds per port accommodate varying airflow
  • conditions
  • Smart on-board filter retains dust count and remaining filter life
  • for predictable maintenance
  • Extensive event log (20,000 events) for event analysis and system
  • diagnostics
  • AutoLearn™ smoke and flow for reliable and rapid commissioning
  • Referencing to accommodate external environmental conditions
  • to minimise nuisance alarms
  • Remote monitoring with iVESDA for system review and proactive
  • maintenance
  • Ethernet for connectivity with Xtralis software for configuration,
  • secondary monitoring and maintenance
  • Industry first. Aspirating detector secondary monitoring and
  • maintenance via WiFi
  • USB for PC configuration, and firmware upgrade using a memory
  • stick
  • Two pre-configured GPI’s; 1 unmonitored for Remote Reset
  • function through the panel, and 1 monitored for normal detector
  • operation (inaccessible to the user)
  • Field replaceable sub-assemblies enable faster service and
  • maximum uptime
  • Direct connection to the esserbus® loop technology of Esser fire
  • alarm control panels without the need for extra equipment or loop
  • modules
  • Integrated loop isolator
  • Evaluation of faults of the VESDA-E detector
  • Evaluation of pre-alarms of the VESDA-E detector in combination
  • with FlexeS Control
  • Signal evaluation and loop monitoring in compliance with
  • EN 54-13
  • Optional low voltage monitoring of the external power supply
  • Three spare inputs to add e.g. detailed PSU fault warnings like
  • battery fault, earth fault, mains fault to the system
  • Programmable reset functionality for the detector
  • Secure start-up via tools 8000
  • Individual programming via tools 8000
Certifications:
  • VdS
  • EN 54-17
  • EN 54-18
  • EN 54-20
Others
Name
Description
File Size
Date
Size
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
application/pdf 940.36 KB
6/1/2023
940.36 KB
Intelligent VEU FlashScan® Aspirating Smoke Detector Specification-Engineering Specification
application/vnd.openxmlformats-officedocument.wordprocessingml.document 35.79 KB
5/14/2023
35.79 KB
Sales Sheet
Name
Description
File Size
Date
Size
Aspirating Smoke Detection Sell Sheet-Sell Sheet
application/pdf 496.53 KB
3/22/2023
496.53 KB
Engineering Specifications
Name
Description
File Size
Date
Size
VESDA-E VEU Engineering Spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 240.99 KB
5/14/2023
240.99 KB
Data Sheet
Name
Description
File Size
Date
Size
Intelligent VESDA-E VEU Series Aspiration Detectors
application/pdf 732.36 KB
8/16/2022
732.36 KB
Intelligent VESDA-E VEU Series Data Sheet
application/pdf 730.13 KB
5/14/2023
730.13 KB
VESDA-E VEU Series Aspirating Smoke Detectors-Data Sheet
application/pdf 919.74 KB
5/14/2023
919.74 KB
Intelligent VESDA-E VEU Series Aspiration Detectors-Data Sheet
application/pdf 732.36 KB
5/14/2023
732.36 KB
Name
Description
File Size
Date
Size
Intelligent VESDA-E VEU Series Aspiration Detectors
732.36 KB
8/16/2022
732.36 KB
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
940.36 KB
6/1/2023
940.36 KB
Intelligent VESDA-E VEU Series Data Sheet
730.13 KB
5/14/2023
730.13 KB
VESDA-E VEU Series Aspirating Smoke Detectors-Data Sheet
919.74 KB
5/14/2023
919.74 KB
Intelligent VESDA-E VEU Series Aspiration Detectors-Data Sheet
732.36 KB
5/14/2023
732.36 KB
Aspirating Smoke Detection Sell Sheet-Sell Sheet
496.53 KB
3/22/2023
496.53 KB
Intelligent VEU FlashScan® Aspirating Smoke Detector Specification-Engineering Specification
35.79 KB
5/14/2023
35.79 KB
VESDA-E VEU Engineering Spec
240.99 KB
5/14/2023
240.99 KB
Name
Description
File Size
Date
Size
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
940.36 KB
6/1/2023
Intelligent VEU FlashScan® Aspirating Smoke Detector Specification-Engineering Specification
35.79 KB
5/14/2023
Aspirating Smoke Detection Sell Sheet-Sell Sheet
496.53 KB
3/22/2023
VESDA-E VEU Engineering Spec
240.99 KB
5/14/2023
Intelligent VESDA-E VEU Series Aspiration Detectors
732.36 KB
8/16/2022
Intelligent VESDA-E VEU Series Data Sheet
730.13 KB
5/14/2023
VESDA-E VEU Series Aspirating Smoke Detectors-Data Sheet
919.74 KB
5/14/2023
Intelligent VESDA-E VEU Series Aspiration Detectors-Data Sheet
732.36 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
VEU-A00-NTF
Smoke Detector: 18 to 30V DC: 4Kg: 350x225x135mm: IP 40: 4 Pipe: FlashScan
Image
SKU
Description
alt
VEU-A00-NTF
Smoke Detector: 18 to 30V DC: 4Kg: 350x225x135mm: IP 40: 4 Pipe: FlashScan