Temperature Sensors
Matched 1KΩ Temperature Sensor
The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.
Certifications:- ISO 9001
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Number of Wiring Terminals
- 2
- Detector Type
- Low Temperature
- Product Type
- Sensor Degrees Celsius
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Number of Wiring Terminals
- 2
- Detector Type
- Low Temperature
- Product Type
- Sensor Degrees Celsius
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Brand : Alerton
- Number of Wiring Terminals : 2
- Detector Type : Low Temperature
- Product Type : Sensor Degrees Celsius