/content/hbtbt/au/en/search-results.html

    Bullet Cameras

    20 Series IPC Bullet

    Honeywell's 20 Series IP cameras combine advanced IP imaging capability and excellent picture quality with True WDR and Audio Input support to improve surveillance and situational awareness for SMB application.

    Overview

    The 20 Series IP cameras offer exceptional picture clarity in low light conditions with True WDR and have in-built IR to cover areas both day and night. These cameras include motion detection for time-extend recording and support audio input for improved surveillance delivering better situational awareness. They feature flexible system integration, easy installation and with compliance to Honeywell Cybersecurity Standards to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.

    Features & Benefits:
    • Fully NDAA compliant camera containing no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889
    • Resolutions ranging from 2 MP (1920x1080) up to 5 MP (2880x1620)
    • Diverse form factors, lenses, zoom options including eyeball and bullet
    • True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
    • Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with H.265 codec
    • True WDR (120 dB) ensures glare-free images
    • ONVIF Profile S, G, T compliant
    • In-built IR provides survelliance possible in dimly lit or nighttime scenes
    • Water/dust proof (IP66/IP67) and IK10
    • Motion Detection, Tampering, Intrusion, Object, Video Exception (scene change, video blur and video cast detection), line crossing detection and region intrusion detection analytics built in to increase situational awareness and reduce false alarms
    • Remote configuration, motorized zoom adjustments (model dependent) and auto focus (model dependent) via web client or from the NVR
    • Multiple language GUI
    Certifications:
    • Emissions EN 55032, FCC PART 15
    • Immunity EN 55035
    • Safety IEC 60950-1, IS 13252(Part 1)
    • RoHS IEC 62321