/content/hbtbt/au/en/search-results.html

    Multi-Sensor Cameras

    60 Series - Multi-Sensor Camera

    Honeywell's 60 Series 20 MP Multi-Sensor Camera is a 4-in-1 5MP camera that provides a 360° view for continuous wide-area surveillance

    Overview

    Ideal for wide-area surveillance, Honeywell's 60 Series Multi-Sensor camera offers exceptional picture clarity even in low light conditions, powerful smart video analytic options, flexible system integration, and quick and easy installation.

    This camera features 4 independent adjustable lenses (5MP each) in the same camera housing for 360° or multi-point coverage with 30m IR radius. This allows the camera to cover a wider area thus reducing potential blind spots and making them ideal for monitoring larger areas such as stadiums, parking lots, and airports. Built-in advanced video analytics include motion detection to help reduce false alarms.

    Potential applications for the 60 Series Multi-Sensor camera include small and medium businesses, commercial enterprises and office buildings, hospitality and gaming, government and municipal installations, warehouses and loading docs, manufacturing, intersections and blind corners.

    Features & Benefits:
    • 4 independent adjustable lenses (5MP each) in the same camera housing for 360° or multi-point coverage with 30m IR radius
    • Sharp crisp images even in low light
    • Complete coverage of open area, often replaces 4 - 6 standard cameras
    • Quick and easy to install and maintain
    • Video Analytics: Motion Detection, Tampering, Audio Detection
    • Frame rate: 12 fps @ 5 MP per sensor / 30 fps @ 4 MP per sensor
    • FIPS 140-2 chipset built-in for enhanced cybersecurity
    • IP66 / NEMA4X / IK10
    Certifications:
    • Emissions: FCC PART 15, CE (EN 55032), Complies with RCM and UKCA
    • Immunity: CE(EN 50130-4, EN 55035, EN 61000-3-2, EN 61000-3-3), Complies with RCM and UKCA
    • Safety: UL LISTED TO UL/CSA 62368-1, CE(EN 62368-1), Complies with RCM and UKCA
    • RoHS: CE(EN 63000), UAE (Cabinet Decree No.10 of 2017
    • NDAA Section 889 Compliant
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security