/content/hbtbt/ca/en/search-results.html

    Card Readers

    OmniProx Card Reader (Switch plate)

    All OmniProx readers include three bezels black, charcoal gray and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

    Overview

    All OmniProx readers include three bezels black, charcoal gray and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

    Honeywell’s OmniProx family is a complete line of 125 kHz HID compatible proximity readers that delivers outstanding and consistent performance in a small package with attractive styling and colors to fit any décor. All OmniProx readers (except the OP90 & OP95) include three bezels: black, charcoal grey and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications.

    Features & Benefits:
    • Wiegand or Clock & Data output
    • HID & EM410x Prox Compatible
    • Includes vandal resistant security and installation tool with every reader
    • Lifetime warranty
    Certifications:
    • ROHS