/content/hbtbt/ca/en/search-results.html

    Lighting Controllers

    INNCOM D454-F 2-Channel FET Dimmer

    The D454-F AC dimmer is a versatile component of INNCOM’s In Room Automation System (IRAS) that provides elegant dimming control of incandescent, Halogen, LED and CFL lamp(s).

    Overview
    This product is used with the INNCOM MODEVA, EVORA, Elements, and Designer Series to provide a range of lighting control features for the hotel room. 

    The D454-F additionally contains several low-voltage inputs and outputs that can be used for occupancy detection, and 3rd Party switch and panel interfaces. The D454-F interfaces with the IRAS using INNCOM’s wired S5bus, to provide seamless integration.


    Features & Benefits
    • Controls lighting automatically through occupancy logic
    • Presets for different lighting scene controls
    • Optional in-room wireless network communications
    • Dual 800W total output, or a 550W single channel dimmable outputs
    • Ideal for CFL, tungsten, electronic ballast, or resistive loads
    • Overcurrent protection circuitry
    • Modular setup with several configuration options
    • Software configurable digital inputs and outputs
    • 35mm DIN Rail mountable
    • Fully enclosed to protect sensitive circuitry
    • FCC, UL and CE Mark compliant for world-wide usage
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Control_Type@control_type|Overall_Height@overall_height|Overall_Width@overall_width|Regulatory_Approvals@regulatory_approvals|Supply_Voltage@supply_voltage

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    201-928.CE.P
    D454.F.CE PROGRAMMED
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-928-the-d454-f-ac-dimmer-primaryimage
    201-928.CE.P
    D454.F.CE PROGRAMMED
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-201-928-the-d454-f-ac-dimmer-primaryimage