/content/hbtbt/ca/en/search-results.html

    Power Supplies

    120V AC Power Supply Bracket

    Discontinued

    The 120V AC Power supply can be used to fulfil the power requirements inside a building automation (BAS) panel, in addition to ON/OFF control, equipment overcurrent protection, power indication, high/low voltage separation, and convenience outlets.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The 120V AC Power supply can be used to fulfil the power requirements inside a building automation (BAS) panel, in addition to ON/OFF control, equipment overcurrent protection, power indication, high/low voltage separation, and convenience outlets. They are also useful for many applications outside of BAS. They range in power output from 40VA to 500VA for the A/C outputs and 300mA to 1A for the D/C outputs. There are a variety of mounting options including panel/track-mount (models with PSM and PSB prefix) and self-contained NEMA 1 for mounting inside or outside of panels.

    Certifications:
    • Class II UL Listed,
    • UL916,
    • C-UL,
    • CE,
    • RoHS
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Amperage@amperage|Input_Voltage@input_voltage|Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list