/content/hbtbt/ca/en/search-results.html

    Plant & Integration Controllers

    ComfortPoint Niagara T1L VAV Controller

    The Honeywell CPO-Niagara VAV controller is a programmable room controller with an integrated actuator and airflow sensor for VAV application.

    Overview
    These VAV controllers are fully programmable
    with universal inputs and outputs, providing
    configuration flexibility to achieve a variety
    of specific applications. Smart engineering
    and commissioning tools with Honeywell
    ComfortPoint Workbench, or CPO-Studio and the Honeywell
    Connect Mobile Application for test and
    balance make installation cost-effective.
    This controller offers BACnetTM IP,
    BACnetTM T1L or BACnetTM MS/TP, SylkTM
    bus technology, Modbus RTU RS-485,
    flexible universal input/output (UIO)
    points, and solid-state relays (SSR).

    Supports BACnetTM IP, T1L or BACnetTM
    MS/TP bus for communication.
    • BTL®-listed, IP and T1L VAV: B-AAC
    profile and MS/TP VAV: B-AAC profile
    • BACnetTM IP enables faster download,
    thereby reducing commissioning time, and
    increased data bandwidth for increased
    data sharing compared to traditional
    BACnetTM MS/TP communication.
    • BACnetTM IP models supports:
    • IPv4 addressing
    • DHCP and Link Local addressing modes
    • Connection speed: 10/100 Mbps
    • Modbus RTU for integration
    purposes.
    • BACnet MS/TP Auto baud rate functionality.
    • Automatic addressing functionality.
    • Sylk™ bus two-wire polarity-insensitive
    interface connects to Honeywell Sylk™ wall
    modules without using physical I/O points.
    • Integrated BLE (Bluetooth®).
    • Controller migration is supported between
    IP and T1L VAV in select models.

    CE
    UL916, Energy Management Equipment.
    FCC Part 15, Class A verified
    EN 55022. Class A
    EN 61000-3-2, 61000
    IP, IP (T1L) and MS/TP VAV models as BACnet Advanced Application Controller (B-AAC).