Rotary Actuators
NOM25 Series Butterfly Valve Actuator
NOM25A butterfly valve actuators are used with V8BFW25 butterfly valves to regulate or switch on/off the butterfly valves. Applicationswater systems or ventilation systems of commercial buildings, public buildings and urban pipe networks
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
NOM25 butterfly valve actuators are powered by 220Vac and can be used with V8BFW25 butterfly valves. The actuators are available in regulating and switching versions. As for regulating actuators, their feedback signal is 4 -20 mA/0 -10V/2 -10V which is field selectable, and electric heating prevents condensation and provides overheating protection. The protection rating of the actuators is IP67.
Features & Benefits:- On-off control or analog control
- Position self-locking, 3D position indication
- Condensation prevention by heater
_blank
Please sign in to view part numbers available for purchase based on your account Sign In