/content/hbtbt/ca/en/search-results.html

    HVAC and Industrial Products

    VCM / VNM Negative Pressure Switches(Vacuum Switches)

    Discontinued

    FEMA negative pressure switches detect the pressure difference relative to atmospheric pressure. The "zero" reference point on the scale of the unit corresponds to the relevant atmospheric pressure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    FEMA negative pressure switches detect the pressure difference relative to atmospheric pressure. All data relating to the switching pressure ranges and thus also the scale divisions on the switching devices are to be understood as the difference in pressure between the relevant atmospheric pressure and the set switching pressure. The "zero" reference point on the scale of the unit corresponds to the relevant atmospheric pressure.It comes with a Robust housing made of seawater resistant die cast aluminium GD Al Si 12.Switching differential is not adjustable with VCM types. Switching differential is adjustable with VCMV types. Features and Benefits:•The VCM and VNM series are calibrated for falling pressure. This means that the adjustable switching pressure on the scale corresponds to the switching point at falling pressure. The reset point is higher by the amount of the switching differential. Certifications: • SIL2 according IEC 61508-2

    Features & Benefits:
    • The VCM and VNM series are calibrated for falling pressure.
    • This means that the adjustable switching pressure on the scale corresponds to the switching point at falling pressure.
    • The reset point is higher by the amount of the switching differential
    Certifications:
    • SIL2 according IEC 61508-2
    Specifications

    Others

    • Brand
      • FEMA

    Others

    • Brand
      • FEMA
    • Brand : FEMA