/content/hbtbt/ca/en/search-results.html

    Pressure Regulating Valves

    3/4in + 1in Diaphragm Safety Valve

    The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam

    Overview

    The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam

    Features & Benefits:
    • For heating systems to DIN 4751
    • Construction tested to TRD 721
    • Protected against subsequent resetting
    • For large output systems up to three valves can be fitted in parallel with separated discharges
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Maximum_Supply_Pressure_Rating@maximum_supply_pressure_rating|Valve_Type@valve_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list