Converters
Media Converter- RS-232 or RS-422/485 serial interfaces
The Media Converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multimode or single-mode fiber.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Media Converters can automatically detect the serial baudrate so even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss. ADDC® senses and controls RS485 data direction automatically.
The converters can be used to connect serial devices to a fiber ring. Once the ring is set up, the DIP switch is used to configure the converters for ring mode. The converter is used to extend serial transmission up to 5 km (with multi-mode fiber) or up to 40 km (with single-mode fiber).
Features & Benefits:- Ring and point-to-point transmission
- Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF142-S) or 5 km with multi-mode (TCF-142-M)
- Decreases signal interference
- Protects against electrical interference and chemical corrosion
- Supports baudrates up to 921.6 kbps
- Wide-temperature models available for -40 to 75°C environments
- ULUS
- CE
- FC
Others
- Brand
- Honeywell Industrial Fire
Others
- Brand
- Honeywell Industrial Fire
- Brand : Honeywell Industrial Fire