Network Switches
PoE Switch
The GV-POE series switches are 4/8/16/24 ports Desktop PoE Fast Ethernet switches that support IEEE 802.3 which are designed for small network environment to strengthen its network connection and efficiency.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GV-POE series switches are 4/8/16/24 ports Desktop PoE Fast Ethernet switches that support IEEE 802.3at Power over Ethernet standard, up to 30 W per port. The switches do not require any special network cable for connecting powered devices (PD), such as IP cameras. It supports up to 4 to 7 GV-IP Cameras. It comes with auto-MDI/MDI-X, auto-Negotiation and non-blocking features. The switches of this series are designed for small network environment to strengthen its network connection and efficiency.
Certifications:- CE
- FCC Class A
- RoHS
_blank
Please sign in to view part numbers available for purchase based on your account Sign In