/content/hbtbt/ca/en/search-results.html

    Expansion Modules

    2 Detector Group Module

    2 Detector group module BUS-2/BUS-1 for flash mounting is an extension of the MB-Secure or MB12/24/48/100/256 plus intrusion panel with control and power supply via BUS.

    Overview

    2 Detector group module BUS-2/BUS-1 for flash mounting is an extension of the MB-Secure or MB12/24/48/100/256 plus intrusion panel with control and power supply via BUS. Via the detector group inputs with clearing function the detectors with conventional connection technology can be integrated to the BUS-system (e.g. contacts and passive glass breakage sensors).

    With the easy installation connection technology an economical and secure mounting with commercial flush-mount boxes is ensured With the universal BUS interface the module can be operated at every BUS-2 or BUS-1 - compatible panel.

    Features & Benefits:
    • Optional end-of-line resistors selectable from 4k to 14k
    • 2 LEDs as detector group status display or with freely programmable function depending on the operating mode
    • Easy mounting in flush-mounted installation box or hollow-wall box d= 60 mm
    • Operation as 5-input module
    • Operation as detector group connection module or universal connection module, as desired
    • 2 detector group inputs with clearing function
    Certifications:
    • G109010 (IDT), Class C
    • EN 50131-3, Grade 3, Class II
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list